Product Features
- Can fit on either ceiling or lower wall; its low height enables the unit to fit beneath a window
- Home leave operation maintains the indoor temperature at your specified comfort level during absence, thus saving energy
- Online controller: control your indoor from any location with an app, via your local network or internet
- Seasonal efficiency values up to A in cooling and heating
Benefits
-
Home leave operation
Maintains the indoor temperature at your specified comfort level during absence, thus saving energy
-
Online controller via app
Control your indoor unit from any location via app
-
VRV for residential application
Up to 9 indoor units (even different capacities and up to 71 class) can be connected to a single outdoor unit. All indoor units can individually be operated within the same mode.
-
Fan only
The unit can be used as fan, blowing air without heating or cooling.
-
Powerful mode
Can be selected for rapid heating or cooling; after the powerful mode is turned off, the unit returns to the preset mode.
-
Auto cooling-heating changeover
Automatically selects heating or cooling mode to achieve the set temperature.
-
Whisper quiet
Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neighbourhood.
-
Indoor unit silent operation
"Silent" button on the remote control lowers the operation sound of the indoor unit by 3dB(A)
-
Outdoor unit silent operation
"Silent" button on the remote control lowers the operation sound of the outdoor unit by 3dB(A) to ensure a quiet environment for the neighbourhood.
-
Vertical auto swing
Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.
-
Auto fan speed
Automatically selects the necessary fan speed to reach or maintain the set temperature.
-
Fan speed steps (5 steps)
Allows to select up to the given number of fan speed.
-
Dry programme
Allows humidity levels to be reduced without variations in room temperature.
-
Deodorising filter
Captures airborne dust particles and decomposes odours to ensure a steady supply of clean air.
-
24 hour timer
Can be set to start operation anytime during a 24 hour period
-
Infrared remote control
Starts, stops and regulates the air conditioner from a distance.
-
Auto-restart
The unit restarts automatically at the original settings after power failure.
-
Self diagnosis
Simplifies maintenance by indicating system faults or operating anomalies.
-
Multi model application
Up to 5 indoor units can be connected to a single outdoor unit, even if they have different capacities. All indoor units can individually be operated within the same heating or cooling mode.
Technical details
Documentation

_ECPEN16-030_Products Catalogues_EN_2.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_ECPEN16-030_Products Catalogues_EN_1.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_ECPEN16-030_Products Catalogues_EN_3.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_Product Catalogues_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)



_RXS-L_ECPEN14-008_Catalogues_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.

_Product Catalogues_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)


+RXS-L_Product Profiles_ECPNL-NL15-030_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_Product Catalogues_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

_Product Catalogues_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.



_RXS-L_ECPPL14-008_Catalogues_Polish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_Product Catalogues_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_3P171284-2E_Installation manuals_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_3PCS171284-2E_Installation manuals_Czech.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PDA171284-2E_Installation manuals_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P171284-2E_Installation manuals_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_3PFI171284-2E_Installation manuals_Finnish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P171284-2E_Installation manuals_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P171284-2E_Installation manuals_German.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P171284-2E_Installation manuals_Greek.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_3P171284-2E_Installation manuals_Italian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_3PPL171284-2E_Installation manuals_Polish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P171284-2E_Installation manuals_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P171284-2E_Installation manuals_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_3P171284-2E_Installation manuals_Spanish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PSV171284-2E_Installation manuals_Swedish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_3P194444-5D_Operation manuals_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_3PBG19444-5D_Operation manuals_Bulgarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PHR19444-5D_Operation manuals_Croatian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PCS19444-5D_Operation manuals_Czech.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PDA19444-5D_Operation manuals_Danish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P194444-5D_Operation manuals_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_3PFI19444-5D_Operation manuals_Finnish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P194444-5D_Operation manuals_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P194444-5D_Operation manuals_German.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P194444-5D_Operation manuals_Greek.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_3PHU19444-5D_Operation manuals_Hungarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_3P194444-5D_Operation manuals_Italian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
_Operation manuals_Lithuanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
_3PNO19444-5D_Operation manuals_Norwegian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PPL19444-5D_Operation manuals_Polish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P194444-5D_Operation manuals_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PRO19444-5D_Operation manuals_Romanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P194444-5D_Operation manuals_Russian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PSR194444-5F_Operation manuals_Serbian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PSK19444-5D_Operation manuals_Slovakian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PSL19444-5D_Operation manuals_Slovenian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3P194444-5D_Operation manuals_Spanish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
_3PSV19444-5D_Operation manuals_Swedish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.