Madoka wired remote control

Madoka - BRC1HHDK

A complete redesigned controller focused to enhance user experience

BRC1HHDK

Product Features

  • Sleek and elegant design, available in 3 colours to match any interior design
  • Symbol driven end user interface with intuitive touch button control
  • Intuitive app for setting schedules & energy saving functions or monitoring for advanced users & technical managers and to provide easy & time saving commissioning for installers
  • Energy saving thanks to key card/window contact integration, set point limitation and flexible setback function, while ensuring guest or tenant comfort
  • Cost-effective solution for infrastructure cooling applications with embedded duty rotation and back-up operation
  • Functions focus on basic customer needs: ON/OFF, temperature, mode, fan speed, louvres, filter
  • Compact, only 85x85mm, builts-in easily in standard electical installation boxes
  • Automatic summer/winter time adjustment

Benefits

  • Home leave operation

    Home leave operation

    Maintains the indoor temperature at your specified comfort level during absence, thus saving energy

  • Infrastructure cooling

    Infrastructure cooling

    Remove in a reliable, efficient and flexible way the heat constantly generated by the IT and server equipment to ensure maximum uptime while offering the best return on investment.

  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Wired remote control

    Wired remote control

    Starts, stops and regulates the air conditioner.

Technical details

Documentation

Sorry, we could not find any documents.