

Lower impact, better performance and maximum flexibility

Flexible heat pump technology to fit any building, anywhere
- Unmatched outdoor unit capacity from 12.1 up to 87.5 kW
- Extensive piping lengths and heights up to 1,000m total length
- Quiet operation via 5 low sound steps, down to 39 dB(A) sound pressure
Significantly reduces the CO2 footprint of your building
- Maximising operational efficiency in real life conditions with ηs,c up to 298.3%
- Specifically built for lower GWP refrigerant R-32, reducing global warming impact of the refrigerant with 71% compared to R-410A
- Single component refrigerant, easy to re-use and recycle


Shîrudo Technology provides peace of mind
- Easy design and installation of R-32 VRV systems without any additional studies or field supplied equipment
- Includes all refrigerant control measures, making it the most flexible to design and quick to install
- 3rd party CB certification according to the latest product standard: IEC60335-2-40
Widest R-32 portfolio to match any application
- 11 indoor units models in 96 variations to tackle any type of room
- Plug & Play ventilation solutions from 150 up to 140,000 m³/h to ensure a heatly environment
- Wide range of intuitive, cloud based controls ensuring energy consumption follow up and advanced insights


Wide network of experts, with specialized advice
- Maximise your BREAAM/LEAD score with expert support from design to execution Find out more
- Our online support software with visual floorplan interface makes design easy and ensures compliance with product standards Access Xpress now
Our VRV 5 outdoor range
Why have our customers chosen VRV 5?
- Office
- Multi-purpose
Arteparc
Use of VRV 5 to lower the carbon footprint of the Arteparc office complex, awarded with the HQE excellent label.
Multi-purpose
“Choosing VRV 5 was an easy choice: technologycally superior, higher energy efficiency and environmental sustainability” Find out why VRV 5 was the preferred choice for the customer and the installer!
Resources

Advantages of R-32
R-32 refrigerant has a lower Global Warming Potential and higher efficiency compared to R-410A, making it the most effective sustainable solution for VRF systems today.
- Lower Global Warming Potential (GWP): only 1/3rd of R-410A
- Lower refrigerant charge: 15% less compared to R-410A
- Higher energy efficiency, greatly reducing the indirect CO2 eq. impact
- Single component refrigerant, easy to handle and recycle.
- A 71% reduction in potential global warming impact from the refrigerant

Advantages of VRV
VRV systems offer commercial buildings maximum flexibility and peace of mind thanks to the benefits direct expansion (DX) systems have to offer:
- More responsive: Immediate reaction to changing conditions helps avoid overheating
- Highly efficient: Only 2 energy transfer steps are needed (from air to refrigerant, and from refrigerant to air)
- Quick and easy to install: All-in-one box solution without any requirement for field supplied equipment (gauges, pumps, valves, etc.)
- Limited space requirements: All components are integrated, and refrigerant piping is compact.
-
213 - VRV 5 Family BrochurePDF | 63.69MB