Daikin Exigo E1500 is the reflection of our legacy in innovation, reliability, and transport refrigeration expertise. E1500 is the pinnacle of diesel-powered refrigeration, built on an electric-ready platform.

Exigo offers minimum total cost of ownership and maximum peace of mind
- Full variable speed achieving lower fuel consumption than fixed speed units
- Electric architecture providing 15kW true capacity both on the road and the grid
- Highest cooling power of the category in frozen applications
- Ease of unit operation with high resolution graphical user interface
- Ease of fleet management via advanced telematics, compatible across platforms
- Daikin components with proven reliability and lightweight design (over 100kg lighter)
- Low-noise as standard, PIEK available
- Reduced maintenance downtime with 3000h service interval as standard
- 2-year warranty, telematics and maintenance coverage included as standard
- Inverter Compressor
- Advanced Telematics
- High Resolution Graphical User Interface

Inverter reduces power and fuel consumption by eliminating unnecessary compressor start-stop
Intuitive online fleet management portal
Trailer GPS
Remote unit control
Over the air software update
Remote diagnosis and maintenance
Geofencing
Compatible with existing platforms

High resolution backlit color screen by Daikin
Advanced diagnostics and service capabilities
CAN communication
WiFi connectivity with smartphones and PC for driver remote control