Make the HoReCa & Food Retail industry ready for the future
A complete product range of plug-in refrigeration units for quick installation in cold rooms and freezer rooms
Monoblock
Available with R290
(propane)
GM
Efficient and reliable monoblock units with avantgarde management technology
- Quick straddle wall installation ideal for new applications or through wall installation ideal for renovations
- Condensing part body with metallic gray finishing
- The white colour of the evaporator blends discreetly with the walls of the cold room
- Compressor compartment is ready to be insulated with suitable sound-absorbing material to reduce noise levels
- Micro-channel condensers are available on the smallest frame (GM1) to reduce the refrigerant charge as much as possible and ensure higher energy efficiency
- Units equipped with a new generation control panel with an easy-to-use interface suitable to be connected to monitoring and remote management systems
AS
Monoblock units suitable for medium size coldroomsRapid mounting on the wall of the cold room by through-wall mounting
Quick installation on the cold room wall
Extremely quick to install, reducing times and costs of installation
The white color of the evaporator blends discreetly with the walls of the cold room
Very compact and very efficient
Electronic control unit with easy-to-use user interface that can be programmed according to the different needs of the system
Available with R290
(propane)
SB
Ceiling-mounting monoblock units
- Quick installation on the cold room roof
- The ceiling installation leaves the space inside the cold room completely free
- The white color of the evaporator blends discreetly with the walls of the cold room
- Extremely quick to install, reducing times and costs of installation
- Best surface-capacity ratio
- Remote electronic control panel with user-friendly interface
Low GWP monoblock units for cold rooms
The natural refrigerant R290, thanks to its two main characteristics of having a GWP equal to 3 and an ODP equal to 0, allows us to lower both indirect and direct emissions while maintaining the focus on environmental sustainability.
This natural refrigerant also has multiple applications within the stationary commercial refrigeration and thanks to its thermodynamic characteristics such as a high refrigerating power, we decided to use it to develop a new version of our main plug-in commercial refrigeration monoblock systems: our SB units and GM units with low GWP.
Bi-block
GS
Refrigeration split type units designed for use in small to medium rooms
- Wide versatility of installation of condensing part and evaporating part Condensing part body with metallic grey finishing
- The white color of the evaporator part blends discreetly with the walls of the cold room
- Compressor compartment is ready to be insulated with suitable sound-absorbing material to reduce noise levels
- Micro-channel condensers available to reduce the refrigerant charge as much as possible and ensure higher energy efficiency
SP-O
Refrigerant split type units suitable for small-medium cold rooms
Condensing unit for floor or roof installation and evaporator for ceiling mounting
Extremely quick mounting thanks to the quick coupling joints
Reduced installation times and costs Best surface-capacity ratio
DB-O
Split units suitable for outdoor installation and for small-medium cold rooms
Condensing unit for floor or roof installation and evaporator for ceiling mounting
Thermostatic expansion valve for an optimal refrigerant flow rate and for higher energy efficiency
Extremely quick mounting thanks to the quick coupling joints
Reduced installation times and costs
Best surface-capacity ratio
Monoblock & bi-block for wine application
RCV
Monoblock units for bottled wine storage
Accurate control of humidity and temperature to guarantee products quality
Single electronic controller to manage humidity and temperature
The quick and easy through wall installation is non-invasive for the room volume
RDV
Split units for bottled wine storage
Accurate control of humidity and temperature to guarantee products quality
Thermostatic expansion valve for an optimal refrigerant flow rate and for higher energy efficiency
Quick and easy to install, the RDV, thanks to its split type structure, allows many choices of installation