A totally natural solution, for HVAC&R applications
Retailers are faced with a growing need to provide fresh goods, prepared meals and chilled drinks.. all at the same time. Environmental and zoning requirements are stricter than ever and energy costs must be kept under control. Conveni-pack is the natural solution. It reduces total energy demand due to its unique, integrated approach to food conservation and space heating/cooling.
Conveni-pack is unique in combining refrigeration and air conditioning equipment in one total solution using the latest controls and inverter technology in order to maximize energy efficiency. The system can be connected to virtually all refrigeration applications and is supplied with ducted air conditioning indoor units to respond to all shop requirements.
Why choose Conveni-pack?
- All-in-one solution
- Heat-Recovery
- Unique technology & Innovations
- Low noise
CO2 based Refrigeration, Heating & Space cooling, for those whom demand a totally natural solution
Fully assembled & packaged unit, providing ultimate reliability, because we are mass producing the Conveni-Pack system in Daikin Europe’s award winning factory
Each unit is factory run & tested assuring you of perfect working conditions since day one
All units are available from stock and with fast deliveries for you to be able to keep your strict deadlines
The heat recovery function provides large energy savings by taking the waste heat from the refrigeration system and providing it to the indoor AC units
Besides cutting down your energy bill, the comfort in the shop is also greatly improved. Along with the integrated Heat-Pump function, the Conveni-pack system is able to provide comfort and reliability all year round
Depending on the outdoor temperature, the system can operate in 4 main different modes:
Daikin’s unique CO2 SWING compressor provides the highest isentropic efficiency of 69.5%, is the best performing hermetic compressor available in the market and is protected by 4 global patents.
Oversized DC Brushless motor technology for improved reliability & efficiency.
Two-stage compression technology with intercooler – providing longer life-time expectancy and increased energy savings.
Using Daikin developed Swing compressors that are much quieter than piston compressors
Inverter control allows compressors to match exactly the load, eliminating constant compressor starting and stopping
Specially designed sound-absorbing compressor jackets;
Variable speed fans, complete with optimized blades and grills reduce turbulence and noise
Automatic enabling of night mode, along with several noise reduction modes available as standard
For highly sound sensitive environments, indoor installation is also possible thanks to our high ESP fans
A research project that supports our vision for a sustainable future.
Natural HVACR 4 LIFE is a research project led by Daikin Europe that is in line with the company-wide initiative to reduce carbon emissions to net zero by 2050, including the emissions generated throughout the life cycle of Daikin products.
Co-funded by the European Union’s LIFE program, this project will examine the potential of lowering the climate impact of a combined refrigeration, air conditioning and heating solution for convenience stores.
Through Natural HVACR 4 Life, Daikin will demonstrate the new Conveni-Pack that uses CO₂ as natural refrigerant and investigate performance enhancing design features.
Would you like to find out how the new CO2 Conveni-Pack would fit into your next project?
Complete the form and we will get in contact with you for a complete design based on our innovative solution!