- Heating
- Hot water
Heating
A Daikin Altherma hybrid heat pump automatically determines the most economically and energy efficient heating combination.
Hot water
A Daikin Altherma hybrid heat pump combines air and gas to provide you hot water in the most energy efficient way.
Environmentally friendly
› Reduced environmental impact thanks to the usage of R-refrigerant
› Outdoor unit with sealed
refrigerant circuit, which greatly reduces the risk of refrigerant leakage
Easy & Quick installation
All hydraulics components are outside.
No F-gas licence required
Only water connections between outdoor and indoor unit. Therefore no F-gas certification is needed for the installer.
Safety in every conditions
The unit can work down to -15°C outside thanks to multiple freezeup protections
The Bluevolution technology combines very high efficient compressors developed by Daikin with the future of refrigerants: R-32.
Flexible installation
Compact indoor unit can be installed in a cupboard.
Condensing technology
The condensing technology uses optimum fuel effi ciency, with reduced emissions of NOx and CO, to ensure high cost savings and environmentally-friendly operation.
Plug & play
No need of other parts, the pump group is integrated inside
Add on installation
With the Daikin Altherma H Hybrid, connect our outdoor heat pump unit to your existing boiler and get comfort for the best priced energy!
Daikin Residential Controller App, with voice control
- Control the heating system from home or remotely via smartphone
- Control the heating system with voice commands
- Integrate with Google Assistant and Amazon Alexa
- Other features include:
- Scheduling for daily use or holiday mode
- Controlling multiple units/performance boosting
- Monitoring energy consumption
-
Daikin Altherma H Hybrid_Product catalogue_ECPEN21-731_EnglishPDF | 994.77KB