

- Comfort
- Energy savings
- Silent
The new generation of Daikin Altherma ground source heat pump uses geothermal energy and Daikin's inverter technology to deliver heating, cooling and hot water in all climates.

Space heating
Maximal comfort guaranteed in extreme winter conditions.

Space cooling
Active cooling with high efficiency.

Domestic hot water production
Integrated 180L stainless steel tank.


Electricity savings
Pioneered by Daikin, new Daikin Altherma 3 GEO is by nature a green solution which relies on the infinite energy present naturally in the ground. With 1 kW of electricity, the ground source heat pump is able to provide about 5 kW of heat.
Additionally, the continuous inverter operation allows a high modulation range down to 0.85kW, avoiding the unit to use more electricity to stop and start.


Extremely quiet operation
With a sound pressure of only 27 dBA at 1 meter, the Daikin Altherma 3 GEO is one of the most quiet indoor units on the market, ensuring total comfort and peace of mind.
A flexible solution

Renovation and new build
Suitable for renovation: thanks to a high water temperature of 65°C output, the unit fits with classic radiators.
Suitable for new build: the Daikin Altherma 3 geo is also combinable with fan coils and underfloor piping.
Remote control
Built-in connectivity
Control your home climate from any place,
at any time
Daikin Residential Controller App, with voice control
- Control the heating system from home or remotely via smartphone
- Control the heating system with voice commands
- Integrate with Google Assistant and Amazon Alexa
- Other features include:
- Scheduling for daily use or holiday mode
- Controlling multiple units/performance boosting
- Monitoring energy consumption


Madoka wired remote controller for Daikin Altherma
A new generation of user interface, redesigned and intuitive.
- Intuitive control with a premium design
- Three colors to match any interior design
- Easily set operation parameters
Learn more
-
Daikin Altherma 3 GEO_Product flyer_ECPEN21-751_EnglishPDF | 945.03KB