Gas condensing technology
The best response to rising prices: efficiency
Energy is becoming increasingly precious and expensive. Choosing a boiler for your heating system is a decision affecting the next 15 to 25 years. During this time costs for your heating system will rise to a multiple of its initial investment. When investing in a new heating system, it is therefore worth giving the decision careful consideration. Gas condensing systems from Daikin are developed and manufactured according to the very latest combustion and thermal technology.
Get more from condensing technology.
State of the art condensing technology converts fuel into available heat with virtually no losses. Flue gases are cooled until the water vapour they contain has been condensed. The energy generated is used as heating energy. This makes gas condensing boilers up to 20% more efficient than standard boilers.
Optimum technology, maximum efficiency, minimum footprint – the Daikin Altherma C Gas W.
Thanks to energy-saving condensing technology, the Daikin Altherma C Gas W achieves efficiency levels of up to 109%. The small footprint, extremely straightforward operation and installation, quiet running and maximum efficiency for domestic hot water and central heating are all features that set these Daikin gas condensing boilers apart.
Hot water at any time.
For DHW heating, you can opt for the hygienic instantaneous water heater principle or use the boiler in conjunction with the Daikin high performance domestic hot water tank for maximum DHW hygiene and convenience.
The combi boiler
Through the application of the instantaneous water heater principle, the Daikin Altherma C Gas W heats DHW particularly efficiently thanks to its special 2-in-1 heat exchanger. Additional functions offer optimum convenience: the COMFORT function ensures that hot water is available quickly whenever you want it. In ECO mode, the boiler “learns” to recognise your specific hot water requirements and pre-heats the water accordingly.
It's a matter of the right technology
Easy, convenient, individual
The Daikin EKOMB(G) offers two product ranges that can cover every demand. From the EKOMB standard model right through to the EKOMBG high efficiency class, with high efficiency high efficiency pump and larger heat exchanger surface as standard.
Convenience guaranteed
Heat exchangers in the EKOMB(G) models come with a Daikin 10-year guarantee.
Quick installation and maintenance
The mounting rail, available as an option, with pre-assembled expansion vessel and all necessary connection valves ensures quick and easy installation in the smallest of spaces. The compact product design, with just a small number of individual parts not only increases the reliability of the boiler, but also reduces the usual maintenance costs. All individual parts, are easily accessible, making maintenance easier too.
User benefits
- Energy-saving condensing technology with efficiency levels of up to 109%
- Maximum efficiency thanks to the 2-in-1 heat exchanger (in every combi boiler)
- Copper pipes in the heat exchanger for a long service life
- Extremely convenient technology in the smallest of spaces
- Very quiet operation ū With 3-way valve, ideal for use in conjunction with thermal stores
- 10-year guarantee on the heat exchanger
Quiet operation and low radiation losses thanks to vacuum insulation
Innovative 2-in-1 heat exchanger with
2 separate DHW and process water circuits in the same casing
Fan with speed control
Low maintenance thanks to the small number of moving parts
Pneumatic gas combination valve regulates the gas/air ratio and guarantees consistent combustion quality across
the entire output range
Communication with wireless thermostats
Temperature control with virtually any commonly used thermostat
High efficiency pump (EKOMBG)
-
Daikin Altherma C Gas W_Product profile_ECPEN15-710A_EnglishPDF | 314.72KB