FWC-D cassette fan coil
- Stock already available
- Open protocol
- Inverter technology
- Available in various colours
Coanda panel for ultimate comfort
Experience enhanced air distribution with the Coanda panel – engineered for efficient cooling and heating.
3 reasons why professionals choose Daikin fan coil units
- Significant energy savings
- Superior indoor comfort
- Low noise operation
Major savings
Up to 70% reduction in fan motor energy consumption, thanks to inverter-driven motors.
Greater heating/cooling comfort
Fan coils automatically adjust fan speed based on room temperature, reducing air temperature fluctuations.
Less noise
Quiet operation even at partial loads, ideal for noise-sensitive environments like offices or hotels.
Explore our fan coil unit types
Ducted units
For concealed installation behind a false ceiling using ducts, or in-floor installation using project materials.
Essential accessories
Check out all the accessories that can be included with the unit
All of our valves are insulated
No additional drain pan needed
PICV dynamic regulation valves now available
Providing a constant flow in the terminal unit
Many possibilities for valves mounted in the unit
Less installation time
Floor/Ceiling
Floor or ceiling fan coil units with casing in free-hanging mountings.
FWZ
- High capacity fan with inverter technology
- Floor installation
- Capacity range of 2.59 - 9.06 kW
- The possibility of including a thermostat hidden inside the fan coil
FWR
- High capacity fan with inverter technology
- Floor or ceiling installation
- Possibility of including a thermostat hidden inside the fan coil (for floor installation)
- Capacity range of 2.59 - 9.06 kW
FWV
- AC fans by stages
- Floor installation
- The possibility of including a thermostat hidden inside the fan coil
- Capacity range of 1.50 - 7.78 kW
FWL
- AC fans by stages
- Floor or ceiling installation
- The possibility of including a thermostat hidden inside the fan coil (for floor installation)
- Capacity range of 1.50 - 7.78 kW
Cassette units
Fan coil units for free-hanging mounting in technical false ceilings
Wall units
FWT
- Easy installation
- Automatic air flow direction control enables total air distribution
- Capacity range of 2.40 - 5.21 kW
Software for professional selection
Use our Applied Tools to:
- Save your projects in folders
- Simulate the unit at various operating points
- Print the technical selection reports (available in various formats)
- Access the programme from any place or device
Custom-made for you using the latest technology
With more than 200 different accessories available on request: valves, drain pump, plenum, controllers, etc.
We always work closely with you to provide a solution that meets the strictest project specifications.