- Near-silent operation
- Energy efficient
- Low maintenance
Near-silent operation
Measuring only 36 dB, Daikin Altherma M is one of our quietest products.
Energy efficient
A 260l model operating with COP values up to 3,6 can reach the highest levels of energy efficiency to maximise savings and minimise electricity costs.
Low maintenance
Easy placement of parts, high-quality materials and smart settings ensure minimum maintenance.
Simple control
›› 3 operating modes: Eco, Auto and Boost.
›› Automatic defrost cycle.
›› Protective cycle to prevent Legionella.
What is Legionella
Legionella is a dangerous bacteria that can colonise in large volumes of high-temperature standing water. There are approximately 35 types of Legionella, and at least 17 of these types are pathogenic. Legionella can cause Pontiac fever and Legionnaires' disease.
Operating modes
ECO mode is the most cost-effective and energy-efficient option. Using renewable energy only, the unit can help you save extra money on your energy bill and protect mother nature with its CO₂ neutral stance.
AUTO mode uses renewable energy with additional support from an electric heater to deliver optimal comfort and minimal impact on the environment.
BOOST uses renewable energy and an additional heating element set at maximum to provide hot water in a matter of seconds.
Learn more
-
Monobloc domestic hot water heat pump_EKHH2E-PAV3_Product Catalogue_ECPEN17-828_EnglishPDF | 4.94MB