The air-to-water heat pump monobloc system is the ideal system for users that have limited installation space inside. Delivering cutting-edge performance within the market’s most compact monobloc outdoor unit, Daikin Altherma M offers heating and cooling, with a connection to provide domestic hot water.
A simple solution
The monobloc system combines all the features of heating and cooling (with optional domestic hot water) into one unit
› Quiet and space-saving design that’s easy to commission and install
› All hydraulic components are combined into one outdoor unit
› Reliable operation is guaranteed, even with outdoor temperatures as low as -25°C
› Combine with an ECHO2O thermal store to provide thermal support
› Combine with a stainless steel tank for domestic hot water
High performance
› Improved seasonal efficiency ErP label up to A++
› High capacity at low ambient temperatures › Connection to new stainless steel DHW tank (EKHWS(U)-D) with improved energy efficiency label B
Easy installation
› Sealed refrigerant means there is no need for refrigerant handling or F-gas qualifications
› Key hydraulic parts reduce the risk of installation errors and need for external parts such as expansion vessel, pump or isolation valves
› Fewer components lower the installation time and help maximise profits on the job
Year-round reliability
› Delivers higher heating capacity at low ambient temperatures
› Flow temperatures up to 55°C, perfect for new build applications using UFH
› Reliable operation is guaranteed, even with outdoor temperatures as low as -25°C
› Equipped with optional backup heater
Easy connection
› The LAN adapter allows to control the unit via the heating app
A complete range from 5 to 16 kW:
Daikin Altherma M 5-7 kW
- 55°C leaving water temperature
- Back-up heater less models
- Separate indoor wiring centre (control box)
- Heating only or reversible (cooling)
Daikin Altherma M 11-16 kW
- 55°C leaving water temperature
- Back-up heater less models or with 3V integrated back-up heater
- Separate indoor wiring centre (control box)
- Heating only or reversible (cooling)
-
Daikin-Altherma-Monobloc_Product catalogue_ECPEN18-723B_EnglishPDF | 1.21MB