Skip to main content

AAF AstroPure 2000

Plug & play, mobile recirculation unit with high efficiency filtration – for better indoor air quality in commercial spaces

AstroPure - High purity filtration solutions for areas where additional, extra high, filtration performance is needed

  • Self-contained stand-alone recirculation unit (1628mm height)
  • Standard high efficiency HEPA H14 filters
  • Optional UV germicidal irradiation
  • Plug & Play
  • Air flow rate 2000 m3/h
  • For commercial areas up to 200 m2

 

AstroPure 2000

Features & Benefits

  • Airflow rate up to 2,000m3/h
  • HEPA H14 filter in accordance with EN1822
  • Pre-filter options up to ISO Coarse 70% optional UV germicidal irradation (UVGI)
  • Insulated double-all construction provides whisper-quiet operation
  • Easy installation, operation, and maintenance in a totally self-contained system

Applications

Schools and universities icon

Schools and Universities

Healthcare icon

Healthcare

Shops and Shopping malls icon

Shops and Shopping malls

Commercial Buildings icon

Commercial Buildings

Hospitality icon

Hospitality

Filter options

Prefilters

The standard installation includes an ISO Coarse 70% prefilter providing the lowest possible total cost of ownership with lower resistance, longer filter life and protection of the installed HEPA filter.

RedPleat

  • ISO 16890: ISO coarse 70%
  • Low pressure drop
  • High dustholding capacity (DHC)
  • Available with Antimicrobial treated media (RedPleat ULTRA)
RedPleat prefilter

RedPleat Carb

  • ISO 16890: ISO coarse 65%
  • Low pressure drop
  • High dustholding capacity (DHC)
  • Effectively removes offensive odors
RedPleat Carb prefilter

Main filters

The HEPA filter features eFRM filtration media which combines ultra-high efficiency and particulate loading to remove 99.99% of dust, pollen, mold, bacteria, viruses, and any airborne particle with a size of 0.3 microns or larger.

AstroCel III

  • H14 filtration efficiency according EN 1822
  • V-shaped filter configuration, combined with microglass media, delivers higher flow and the lowest possible pressure drop vs traditional box style HEPA filters
  • Utilizes high performance microglass media to provide high efficiency particulate removal
  • Compatible with Discrete Particle Counter (DPC) and photometric test methods as access and instrumentation allow
AstroCel III filter

Range

  • BR00000554

    • For commercial areas up to 200m2
    • Standard high effiency HEPA H14 filters
    • Including pre-filter
  • BR00000676

    • For commercial areas up to 200m2
    • Standard high effiency HEPA H14 filters
    • Standard active carbon gas phase pre-filter
    • Easy to use LCD screen
  • BR00000678

    • For commercial areas up to 200m2
    • Standard high effiency HEPA H14 filters
    • Standard actived carbon gas phase pre-filter
    • Standard UV light for germicidal irradation
    • Easy to use LCD screen