Skip to main content

Vertical DX

A floor-standing vertical DX solution designed for industrial spaces, warehouses, showrooms and commercial environments, offering a flexible option for both new installations and retrofit projects.

4,000 m³/h airflow

10 HP capacity

7.30 SEER

Operating range 10–35°C

Installation flexibility for every project

High Airflow Output

EC fan with speed control delivers efficient, consistent airflow of 4,000 m³/h with minimal energy consumption across all configurations.

 

Four Plug & Play Configurations

Exclusively designed for VRV and ERA systems. Front grille, top grille, ductable, and left/right-side connection options available.

Easy DX Coil Installation

EKEXVA250 expansion valve and EKEA electronic board come pre-mounted. Z control simplifies installation and commissioning out of the box.

R410A & R32 Compatible

Works seamlessly with VRV IV+ (R410A), VRV 5 (R32), and ERA (R32) systems. Tightfit joints enable fast, leak-free refrigerant connections.

Quiet Operation

Sound power levels as low as 74 dB(A) on the outdoor unit, paired with EC fan speed control for quiet, smooth indoor performance.

Highest Comfort Levels

VRT technology with wide operating range — heating from 10 °C BS. Madoka controller and Z control enable precise room temperature management.

Compact Footprint

Floor-standing design (1,950 mm H) with a 1,170 × 750 mm base enables placement where ceiling space is unavailable — ideal for low-headroom retrofit scenarios.

High Efficiency

SEER up to 7.30 and SCOP up to 4.50 when paired with ERA outdoor unit. Eurovent-certified performance for full transparency.

Easy Retrofit Installation

Designed for quick upgrades of existing buildings. Easy removal and relocation, with support for Loop by Daikin certified regenerated refrigerant.

The right solution for every space

From retail to education, Vertical DX adapts to the ventilation demands of diverse commercial environments, delivering healthy, comfortable air where it matters most.

Offices

Support occupant productivity with stable, controlled indoor air quality across open-plan and cellular spaces.

Education

High-quality filtration and DCV capability ensure healthy learning environments that adapt to room occupancy.

Retail

Compact footprint suits tight plant rooms; flexible configurations handle varying occupancy loads.

Hospitality

Indoor installation flexibility and quiet, high-efficiency performance make the Daikin Vertical DX the ideal climate solution for hotels and restaurants.

Three ways to direct your airflow

Airflow configurations

Standard Front Grille

Default configuration with front-facing adjustable supply grille. Ideal for open spaces requiring forward air distribution.

Standard Top Grille

Front and top panels are the same size and can be swapped on site — repositioning the supply grille upward for vertical distribution.

Ductable Discharge

Top panel placed at the front allows upward ducting. Max ESP up to 500 Pa supports full ducted air distribution systems.

Compatibility with VRV & ERA heat pumps

VRV IV+

  • RYYQ10U
  • R410A · 10 HP · SEER 6.8 · SCOP 4.3

VRV 5

  • RXYSQ10TY1
  • R410A · 10 HP · SEER 6.3 · SCOP 4.1

VRV 5 Advanced

  • RXYSA10A
  • R32 · 10 HP · SEER 6.93 · SCOP 4.42

ERA

  • ERA250AYF
  • R32 · 10 HP · SEER 7.30 · SCOP 4.50

Indoor unit technical specifications at a glance

Parameter

Value

Fan type

EC (with speed control)

Nominal airflow (m³/h)

4,000

Nominal ESP (Pa)

100

Maximum ESP (Pa)

500

Power supply

3ph+N+PE / 50 Hz / 380 V

Air filter

ePM10 55% (M5)

Dimensions (H × L × D) (mm)           

1,950 × 1,170 × 750

Weight (kg)

330

Heating operating range (°C DB)

10 – 27

Cooling operating range (°C DB)

20 – 35

Connections

Right side / Left side

Controller

BRC1H52W / S / K (sold separately)