Air_Handling _Units - Product_Catalogue_2026_Product_catalogue_ECPEN26-401_English
PDF | 24.47MB
Product features
- Airflow: Up to 144,000 m3/h
- Tailored to customer needs, optimizing for cost-effective selection and standardised production
- Plug-and-play control enables high flexibility in operation
- Factory-installed control cabinet with direct digital control (DDC)
- Built-in temperature, humidity, and CO2 sensors
- Controls mixing dampers, rotary heat exchangers, water valves, and pressure switches for filters and fans
- Manages fan motors and inverters
- Controls chilled water, hot water, DX cooling, and/or heating coils (compatible with ERAD-E-/ERA/VRV)
- Supports one or more refrigerant circuits (up to four circuits per DX coil)
Documentation
Technical documents
Download language: English
D-AHU Modular R.D-AHU Modular P.D-AHU Professional_Eco.RoHS.Safety declaration of conformity_07
PDF | 299.65KB
Download language: English
D-AHU Modular P.D-AHU Modular R_Installation.Operation.Maintenance manual_D-EIMAH00211-19_03_English
PDF | 15.41MB