Product features
- Airflow: Up to 4200 m³/h
- Available in 6 sizes
- Premium Quality Heat Exchanger: Counter flow plate type recovering up to 93% of thermal energy
- Compact Unit: Width ranging from 550mm (approx 800 m³/h) to 890mm (approx 3900 m³/h). All sizes pass through standard doors
- Perfect Air Flow Management: Can operate in Constant Air Volume (CAV) or Variable Air Volume (VAV)
- Daikin Fresh Air Package: Ensures perfect climate comfort with up to three coils management (optional) and DX coil integration with ERA / VRV connection
- Quiet Operation: Thanks to mineral wool panel insulation (50mm) and optional silencer
- High Efficiency Defrost Mode: Ensures reliable operation in cold conditions
Seamlessly integrating Daikin’s Indoor Air Quality (IAQ) Sensor with the air handling unit Compact T Series
Enhance your indoor air quality with the Daikin IAQ Sensor. This innovative solution leverages real-time data to dynamically adjust Daikin air handling unit settings, ensuring optimal indoor air quality and comfort for building occupants. The system actively reduces pollutants and fine particles, including volatile organic compounds (VOC) and particulate matter (PM10 and PM2.5). It also optimises carbon dioxide (CO2) levels, humidity, and temperature for improved indoor conditions. The Daikin IAQ Sensor fully integrates with our air handling unit Compact T ventilation solution, a unique feature soon to be available across the entire Daikin air handling unit portfolio.
Documentation
Technical documents
Coming soon
Coming soon
Coming soon