The new Sky Air A - series: low on height, big on value
Building on the multi-award winning success of its revolutionary Sky Air A-Series launched in 2017, Daikin has taken the next steps in the evolution of its Sky Air A-series, with the introduction of a unique range of low height single fan outdoor units from 3.5 up to 25 kW.
The Sky Air A-series, which incorporates Daikin’s advanced Bluevolution technology, is the most advanced light commercial system using R-32 refrigerant. R-32 has a GWP which is 68% lower than R410A and requires 16% less refrigerant charge, reducing the environmental impact of the complete range. Delivering outstanding energy efficiency with a SEER performance of 8.2, the new low height units – less than a metre high - are the lowest on the market, allowing discreet installation below window height for capacities up to 25 kW.With the launch of the low height Sky Air Alpha (RZAG71-140N*) and Sky Air Advance-series (RZA200-250D), all Sky Air ranges from 3.5kW to 25kW, now come in a single-fan casing.
Driven by installer needs
Performance, ease of handling and flexibility in installation have been key drivers in the development of the Sky Air A-Series. With the new low height range, these key benefits have become even better:
- A newly positioned handle for easier transportation and carrying
- Compact size enables easy handling with just two people.
- A redesigned front plate provides access to all critical components in seconds as only one screw needs to be removed and the access area has been increased
- With longer pipe lengths of up to 100 metres, the Sky Air Advance-series 20-25 kW units can now accommodate any site with an R32 solution.
- The most complete R-32 indoor unit line-up is now extended with a 20- and 25 kW concealed ceiling unit (FDA)
Thanks to their new improved design and use of R-32 refrigerant, the new units do not require an annual refrigerant containment check and in up to 60% of applications have been installed without additional refrigerant charge.
Anthony Ysebaert, product manager Sky Air, Daikin Europe NV says:
“The launch of the original Sky Air R-32 range in 2017 was a resounding success both with users and installers, providing an easy to fit and maintain solution with maximum environmental credentials and low running costs. “For Daikin, the continuous development of our products to deliver on environmental targets as well as on comfort and efficiency remain central to our sustainability strategies. The next generation Sky Air A-series low height range fulfils those imperatives on all counts”
For further information on the new Sky Air A-Series low height range visit www.daikin.eu/sky-air-bluevolution
View the installation process at : https://www.youtube.com/watch?v=RdxRpQFpK6M
Every year in May we will provide an update of this text.
Press release
-
New Sky Air Alpha and Advance-series_DEUEN19-016_Press Release_EnglishZIP | 105.99MB
About Daikin
Daikin Europe N.V.
Daikin Europe is a subsidiary of Daikin Industries Ltd. and the leading provider of heating, cooling, ventilation, air purification and refrigeration solutions in Europe, the Middle East and Africa. The company designs, manufactures and brings to market a broad portfolio of equipment, as well as tailor-made solutions for residential, commercial and industrial purposes. To date Daikin Europe has over 12,000 employees working at more than 59 consolidated subsidiaries. It has 12 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Turkey, Austria and the UK. The headquarters of the Daikin Europe group are in Belgium, Ostend. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Based in Osaka, Japan, Daikin Industries employs over 89,000 people worldwide. The global company is market leader for heat pump and air conditioning systems, as well as air filtration. It is the only air conditioning manufacturer in the world that researches, develops and produces all important system components, such as refrigerants, compressors and electronics, in-house. The company achieved € 23.7 billion sales turnover in financial year 2021 (1 April 21 – 31 March 22).
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580 482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462 321 Mail: kakinaga.d@bxl.daikineurope.com
Anju Sarpal – T.: +44 7980 785572 Mail Daikin-News@sheremarketing.co.uk
Charmaine Kimpton – T.: +44 7414 749973 Mail Daikin-News@sheremarketing.co.uk