Open for business: Daikin’s new state of the art climatic testing centre
Daikin Applied Europe has announced the launch of a new Witness Testing service for clients, with a new climatic test chamber designed to accommodate all cooling-specific applications. The new facility, based at Cecchina, near Rome, offers testing to recognised International Standards across a range of operational modes, in all climate conditions.
The development follows significant investment at the Daikin Applied Europe Italian factory in 2016. New production lines dedicated to water-cooled chillers have since been introduced, together with the development of new testing infrastructures, resulting in continued strong sales growth for Daikin.
The new customer Witness Testing service underlines the company’s commitment to driving forward new manufacturing development to provide future-proof solutions that ensure regulatory compliance for its customers.
The state-of the-art testing centre follows a rigorous set of procedures to ensure proper operation of Daikin products in any environment. The new testing regime has been independently verified and accredited to EN 14511:2013, ISO 9614:2009 and other major recognised European and American HVACR industry standards. In addition, the climatic chamber has been approved by the Air Conditioning, Heating and Refrigeration Institute (AHRI), with tests on air-cooled units for the Eurovent testing campaign being conducted in the new Daikin facility.
Challenging boundaries
Incorporating the latest technology, the new climatic chamber offers a complete testing environment, with a diverse range of testable units available.
This includes air- or water-cooled chillers of up to 2000 kW cooling capacity, supporting up to 30 fans. Three test stands dedicated solely to water-cooled chillers allow the testing of units in 2MW, 4MW or 11MW cooling capacities.
Climate conditions can be set from Southern European conditions to colder Northern regions, with temperatures as low as -15°C. Middle Eastern hot ambient temperature conditions can also be simulated, up to +52°C.
Combined with an extended voltage and frequency range, the breadth of configuration options offers the flexibility to simulate all applications in heating and cooling modes at full and part load.
The versatility of the purpose-design climatic chamber also allows free cooling, heat recovery and heat pump tests, multipurpose 4-pipes to 6-pipes units and engineering-grade acoustic testing. In addition, the centre offers testing for glycol-based cooling solutions with leaving water temperatures down to -8°C.
Testing in comfort
Adjacent to the testing chamber, a new fully-equipped customer lounge allows customers and consultants to view the testing process directly through a viewing window or to access performance data remotely via a monitor. Dedicated meeting space is available for open project discussions on product and design aspects.
“Our new testing service supports Daikin’s continual advancement in HVACR production and product development. From this month our customers can now benefit from added peace of mind regarding Daikin systems integration and performance in use. The flexibility in configuration and resources available takes testing to a higher plane, with the added benefit of being able to leverage Daikin’s professional expertise on site”, said Claudio Capozio, CEO of Daikin Applied Europe.
The new testing centre will be available for use from the beginning of October 2018, with tests now being scheduled for new orders confirmed as of August.
Every year in May we will provide an update of this text.
Press release
-
Climatic Chamber_DEUEN18-030_Press release_EnglishZIP | 1.83MB
About Daikin
Daikin Europe N.V.
Daikin Europe is a subsidiary of Daikin Industries Ltd. and the leading provider of heating, cooling, ventilation, air purification and refrigeration solutions in Europe, the Middle East and Africa. The company designs, manufactures and brings to market a broad portfolio of equipment, as well as tailor-made solutions for residential, commercial and industrial purposes. To date Daikin Europe has over 12,000 employees working at more than 59 consolidated subsidiaries. It has 12 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Turkey, Austria and the UK. The headquarters of the Daikin Europe group are in Belgium, Ostend. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Based in Osaka, Japan, Daikin Industries employs over 89,000 people worldwide. The global company is market leader for heat pump and air conditioning systems, as well as air filtration. It is the only air conditioning manufacturer in the world that researches, develops and produces all important system components, such as refrigerants, compressors and electronics, in-house. The company achieved € 23.7 billion sales turnover in financial year 2021 (1 April 21 – 31 March 22).
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580 482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462 321 Mail: kakinaga.d@bxl.daikineurope.com
Anju Sarpal – T.: +44 7980 785572 Mail Daikin-News@sheremarketing.co.uk