New affordably discreet home comfort
The new Sensira FTXC-B from Daikin offers an economical and elegant climate control solution for homeowners. Creating a healthy and comfortable home environment, the new air conditioner ensures the supply of clean, fresh air while controlling temperatures to ensure reliable year-round comfort.
The Sensira FTXC-B is the latest addition to the Daikin Bluevolution family of climate control solutions for the home, using next generation R-32 refrigerant to ensure consistently high performance, with minimal refrigerant charge and low energy consumption.
The advanced design of the Sensira FTXC-B offers high energy efficiency in a compact unit that allows flexible placement to save space, including above-door mounting. Easy to install and maintain, the Sensira FTXC-B delivers a range of powerful features for enhanced control and comfort in a competitively priced solution. Available in a range of classes from 20-71 kW, the Sensira offers users the exact capacity for their application.
High Efficiency
The advanced technology of the Sensira FTXC-B means lower energy bills with an energy classification of up to A++, ensuring optimum energy performance even in high temperature climates.
Looks that work in any setting
The unique slimline sculpted profile of the new Sensira FTXC-B indoor unit presents a modern appearance that blends seamlessly into any décor.
Assured Comfort and indoor air quality
A powerful dual air filtering system comprehensively cleanses the air to create a healthier indoor environment. The Titanium apatite deodorising filter removes dust particles and odours while protecting against harmful bacteria, viruses and allergens.
A second Saranet filter which uses catechin, a natural anti-bacterial substance derived from tea leaves, captures and deactivates germs from all sources, as well as assisting in odour removal.
The size of the LED indicator lights has been minimised in the design of the new Sensira FTXC-B and can be dimmed or switched off if preferred to avoid unnecessary disturbance to householders.
With a reduced sound pressure to 20dBA, the new Sensira FTXC-B’s indoor unit operates with near-silent running. When fans are set to minimum speed in heat and control modes for example in the evening, a further reduction in sound is achievable, ensuring a peaceful night’s rest. Any change in fan speed automatically restores operational settings.
Always in Control
A wireless remote controller allows easy monitoring and adjustment anywhere in the home. Additionally, the new Sensira FTXC-B offers optional WLAN connectivity allowing access to the Daikin online controller via an app. The online controller enables homeowners to monitor the status of their air conditioner, remotely control operation modes and temperatures or schedule settings in advance, with up to six actions per day over a 7-day period.
Increased reliability and performance
The new Sensira FTXC-B outdoor unit incorporates Daikin’s unique Swing Compressor technology which decreases vibration and friction and prevents any leakage of refrigerant during compression.
A new spiral grill design concept reduces resistance, allowing easier air movement. As well as optimising air flow performance, sound levels are reduced.
Sensira FTXC-B’s indoor unit incorporates a new fan motor, designed to achieve higher efficiency. In addition, the heat exchanger has been improved in the new Sensira, with a smaller coil that uses a lower refrigerant charge. The overall improvement in the coil circuit minimises pressure drops and ensures improved efficiency.
Easy installation
Developed with simplicity in mind, the new Sensira FTXC-B is easy to install and maintain. The mounting plate has been redesigned with features including additional screw holes and installation feet as well as a bottom hook for reinforced mounting strength. A detachable drain pan and easy removal and replacement of the indoor unit fan motor in just five steps offers improved access for stress-free maintenance.
The new Sensira FTXC-B will be available in the 20-60 classes from this month, with the release of the 71-class planned for April 2019.
Every year in May we will provide an update of this text.
Press release
-
Sensira FTXC-B_DEU19-013_Press Release_EnglishZIP | 150.14MB
About Daikin
Daikin Europe N.V.
Daikin Europe is a subsidiary of Daikin Industries Ltd. and the leading provider of heating, cooling, ventilation, air purification and refrigeration solutions in Europe, the Middle East and Africa. The company designs, manufactures and brings to market a broad portfolio of equipment, as well as tailor-made solutions for residential, commercial and industrial purposes. To date Daikin Europe has over 12,000 employees working at more than 59 consolidated subsidiaries. It has 12 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Turkey, Austria and the UK. The headquarters of the Daikin Europe group are in Belgium, Ostend. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Based in Osaka, Japan, Daikin Industries employs over 89,000 people worldwide. The global company is market leader for heat pump and air conditioning systems, as well as air filtration. It is the only air conditioning manufacturer in the world that researches, develops and produces all important system components, such as refrigerants, compressors and electronics, in-house. The company achieved € 23.7 billion sales turnover in financial year 2021 (1 April 21 – 31 March 22).
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580 482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462 321 Mail: kakinaga.d@bxl.daikineurope.com
Anju Sarpal – T.: +44 7980 785572 Mail Daikin-News@sheremarketing.co.uk