The next generation:
Daikin Mini VRV 5-S with climate-friendly refrigerant R-32
With the introduction of the Mini VRV 5-S and its climate-friendly refrigerant R-32, Daikin is making an important contribution to reducing CO2 emissions in the air-conditioning sector. The system is the solution for the air-conditioning of smaller commercial applications and apartment buildings. The VRV is an air-to-air heat pump that obtains its energy for cooling, heating and ventilation from a sustainable energy source air and enables all-round thermal energy management in the building. All known VRV standards such as VRT (Variable Refrigerant Temperature) technology are also incorporated in the compact Mini VRV version. Thanks to its dimensions of 870 x 1,100 x 460 mm, the outdoor unit is easy to transport and flexible in use. With only one, newly designed and larger fan, the Mini VRV 5-S provides a high air flow rate and reduced noise emissions up to 39 dBA. It can be combined with duct connection units, false ceiling units, Sky Air indoor units and now also with a door air curtain, and can be integrated into a ventilation system. Quiet and efficient indoor units, specially designed for refrigerant R-32, air-condition the building.
Leading-edge seasonal efficiency
Thanks to its GWP (Global Warming Potential) of 675 and a lower filling quantity, the global warming potential of R-32 is only one-third of that of the R-410A refrigerant commonly used in the market. “R-32 best meets the aspects of safety, environmental compatibility, economy and energy efficiency in the field of VRV. The Mini VRV 5-S is already fully compliant with LOT 21, Tier 2 and offers leading-edge seasonal efficiency,” says Bernard Dehertogh, Head of Commercial Air-Conditioning at Daikin Europe N.V.
The Mini VRV 5-S is now available with climate-friendly refrigerant R-32.
Thanks to its compact dimensions, the VRV 5-S outdoor unit can be used flexibly.
Every year in May we will provide an update of this text.
Press release
-
DENV release templateDOCX | 599.68KB
About Daikin
Daikin Europe N.V.
Daikin Europe is a subsidiary of Daikin Industries Ltd. and the leading provider of heating, cooling, ventilation, air purification and refrigeration solutions in Europe, the Middle East and Africa. The company designs, manufactures and brings to market a broad portfolio of equipment, as well as tailor-made solutions for residential, commercial and industrial purposes. To date Daikin Europe has over 12,000 employees working at more than 59 consolidated subsidiaries. It has 12 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Turkey, Austria and the UK. The headquarters of the Daikin Europe group are in Belgium, Ostend. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Based in Osaka, Japan, Daikin Industries employs over 89,000 people worldwide. The global company is market leader for heat pump and air conditioning systems, as well as air filtration. It is the only air conditioning manufacturer in the world that researches, develops and produces all important system components, such as refrigerants, compressors and electronics, in-house. The company achieved € 23.7 billion sales turnover in financial year 2021 (1 April 21 – 31 March 22).
Media Contacts Daikin Europe N.V.
Sofie Sap – T.: +32 472 580 482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462 321 Mail: kakinaga.d@bxl.daikineurope.com
Daikin Germany press contact
c/o modem conclusa gmbh
Jutastr. 5, 80636 Munich, Germany
Julia Behl, Tel. 089 - 746 308 36, behl@modemconclusa.de
Maike Schäfer, Tel. 089 - 746 308 40, schaefer@modemconclusa.de