Daikin is the world’s first company to introduce a new generation of air-cooled scroll chiller series with refrigerant R-32.
Daikin launches a new generation of high efficiency air-cooled scroll chiller series with refrigerant R-32. The new Air-cooled chiller range (EWAT~B) will be available for cooling only and heat recovery applications from 80 kW up to 700 kW cooling capacity at nominal conditions.
Compared to the previous R-410A range, seasonal energy efficiency ratio (SEER) is improved by 10%. The chiller range fully complies with the efficiency requirements imposed by current European Legislation (Ecodesign Lot21).
Daikin is the first in the market to introduce R-32 refrigerant in this sector.
The Global Warming Potential is 675, which is only one third of the commonly used refrigerant R-410A.
The selection of R-32 (chemical name difluoromethane) minimises the global warming impact of scroll compressor chillers thanks to the lower Global Warming Potential in combination with high energy efficiency.
Daikin, involved in both HVAC and refrigerant businesses, was the world’s first company to introduce R-32 in split air conditioners in 2012, and has expanded the range in the past years to include commercial air conditioners and heat pumps. As of December 2017, Daikin had sold approximately 12 million R-32 units in more than 50 Countries.
Thanks to the lower flammability classification (R-32 refrigerant falls into category class A2L in ISO817), it can be safely used in many applications including chilled water systems. As a single component refrigerant, R-32 is also easier to recycle and reuse, another environmental plus in its favour.
The new Daikin chiller series will be available with two efficiency versions (Silver and Gold), combinable with three sound configurations (Standard, Low and Reduced) and providing full customisation on project-specific requirements.
An extensive list of options and accessories can be provided on request, such as the fully integrated hydronic kit for fixed flow or variable flow operation, partial or total heat recovery for sanitary hot water production and many other solutions.
The new series is fully compatible with the Daikin on Site cloud-based platform, which offers a number of advanced functionalities including remote monitoring, system optimization and preventive maintenance.
More than that, the new Daikin series comes with Master/Slave functionality as standard, allowing the management of up to 4 units on the same system without the need for external control devices.
For more complex installations (e.g. higher number of units, peripherals’ control … etc.. ), Daikin can offer the Intelligent Chiller Manager option, allowing energy optimisation of the system and, when necessary, full customisation of the control solutions to the specific installation’s needs.
Daikin’s Refrigerant Policy
Daikin has a long history of continually reducing the environmental impact of cooling, heating and refrigeration products, as well as having a unique expertise that comes from manufacturing both refrigerants and equipment. This position is a result of the company's corporate philosophy to "Be a Company that Leads in Applying Environmentally Friendly Practices".
Regarding refrigerant choice, Daikin has expertise in using fluorinated (HFC, HFO) as well as non-fluorinated gases (ammonia, carbon dioxide, hydrocarbons), because the company believes in diversity of refrigerant choice to allow the best suited solution to be used in each application.
For a complete overview, please refer to “Daikin’s Policy and Comprehensive Actions on the Environmental Impact of Refrigerants” http://www.daikin.com/csr/information/influence/daikin_policy-en.pdf
Press release
-
New Chiller Series with R32 refrigerant_DEUEN18-025_Press Release_EnglishZIP | 76.70KB
Every year in May we will provide an update of this text.
About Daikin
Daikin Europe N.V.
Daikin Europe is a subsidiary of Daikin Industries Ltd. and the leading provider of heating, cooling, ventilation, air purification and refrigeration solutions in Europe, the Middle East and Africa. The company designs, manufactures and brings to market a broad portfolio of equipment, as well as tailor-made solutions for residential, commercial and industrial purposes. To date Daikin Europe has over 12,000 employees working at more than 59 consolidated subsidiaries. It has 12 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Spain, Turkey, Austria and the UK. The headquarters of the Daikin Europe group are in Belgium, Ostend. The company was established in 1972, production in Europe started in 1973.
About Daikin Industries Ltd.
Based in Osaka, Japan, Daikin Industries employs over 89,000 people worldwide. The global company is market leader for heat pump and air conditioning systems, as well as air filtration. It is the only air conditioning manufacturer in the world that researches, develops and produces all important system components, such as refrigerants, compressors and electronics, in-house. The company achieved € 23.7 billion sales turnover in financial year 2021 (1 April 21 – 31 March 22).
Media Contacts Daikin Europe N.V.
Anju Sarpal – T.: +44 7980 785572 Mail Daikin-News@sheremarketing.co.uk
Sofie Sap – T.: +32 472 580 482 Mail: sap.s@daikineurope.com
Daisuke Kakinaga – T.: +32 465 462 321 Mail: kakinaga.d@bxl.daikineurope.com