Skip to main content

Enjoy healthy air inside

Daikin air purifiers guarantee clean, healthy and fresh air.

How air purifiers help fight pollen and allergens in your home

Homes and buildings are better insulated than ever. That is a good thing, but it also means that once bad air particles and pollen have entered the room, there is a chance you’ll never get rid of them. Our air purifiers are the perfect solution to improve the quality of the air inside your home and to minimise the negative effect of pollen on your health.

What are the benefits of air purifiers?

Indoors, the concentration of potentially harmful particles and gases is between two to five times higher than outdoors. Daikin air purifiers make sure the air inside your home or building is purer, healthy and clean – increasing both the comfort and safety in your home. Thanks to this, you can now enjoy the freshness of outdoor air, indoors.

Healthy and fresh air offers a number of benefits. Air purifiers remove pollen, so you suffer less from allergies and respiratory infections. The improved air quality ensures a healthy sleeping environment and unpleasant odours are filtered out. Moreover, the Daikin Streamer Technology inactivates over 99.9% of the novel coronavirus (SARS-CoV-2).

How does the Daikin Streamer Technology make a difference?

Daikin’s unique Streamer discharge technology decomposes and removes allergens such as mould, mites, and pollen along with unpleasant odours. The unique Streamer technology tackles viruses by breaking down their surface proteins and then destroying them via oxidation to render them ineffective and harmless.

 

Which air purifier is best for you?

Streamer technology air purifier MC55W

Compact, effective and quiet thanks to its new innovative setup.
  • Clean air thanks to active ion discharge plasma and flash streamer technology
  • High-efficiency HEPA filter to retain even the finest dust particles
  • Noise level: down to 19 dBA
  • Air purification speed: 330 m³/h
  • Suitable for rooms up to: 78 m²*

* Area calculated according to NRCC-54013-2011 standard using CADR value tested according to ANSI/AHAM AC-1-2015 & AHAM AC-1-2019

Humidifying air purifier MCK55W

Humidification and air purification in one
  • Humidification and purification in one

  • Clean air thanks to active ion discharge plasma and flash streamer technology

  • High-quality HEPA filter to retain fine dust particles

  • Noise level: down to 19 dBA

  • Air purification speed: 330 m³/h

  • Suitable for rooms up to: 78 m²*

* Area calculated according to NRCC-54013-2011 standard using CADR value tested according to ANSI/AHAM AC-1-2015 & AHAM AC-1-2019

Enjoy healthy air inside

Daikin air purifiers guarantee clean, healthy and fresh air.