Skip to main content

Purify the air of pollutants, ensuring a healthy and hygienic indoor environment

Our filtration solutions for our Round Flow Cassettes immediately improve your indoor air quality, without the need for additional devices.

filter

High efficiency filter

  • ePM10 65% filter captures  97% of 1.0 – 3.0 μm particles and 99% of 3.0 – 10 μm particles after 10 air passes
  • Install in new and existing units
  • No additional parts needed, just replace the existing pre-filter
UV Streamer kit

UV Streamer kit

  • Unique catch & clean approach includes an ISO ePM1 60% (F7) filter, UV-C light and Streamer technology
  • Removes 99.9% of viruses in 30 minutes
  • Thanks to the large air flow rate, clean air can be quickly delivered to every corner of your space
  • Can be retrofitted in existing installations

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?