Skip to main content

Data centers

Daikin expertise, powering the performance behind your data.

Dedicated data center solutions

Coordinate globally - engage locally.​ The global Daikin network providing dedicated expertise at your location.

Chiller solution – Cooling only

  • Cooling capacity range: 150 – 1950 kW​
  • Top class efficiency​
  • Daikin screw inverter compressor​
  • New Daikin fan design​
  • 4 efficiency versions​
  • 3 sounds configurations
chiller solution for cooling only

Chiller solution – Free cooling

  • Cooling capacity range: 150 – 1950 kW​
  • Top class efficiency​
  • Daikin screw inverter compressor​
  • New Daikin fan design​
  • 4 efficiency versions​
  • 3 sounds configurations​

 

chiller solution for free cooling

Pro-W CRAH Unit

  • Model ranges from 200kW to 700kW cooling capacity​​
  • High efficiency driving low system PUE​​
  • Built in Daikin EC fan technology​​
  • In-house end-of-line testing on every unit before shipping​​
  • EMEA Huge volume production capacities globally with scalable capacity​​
  • Compact footprint​​
  • Integrated smart controls and low harmonic filters​
Pro-W CRAH Unit

Free cooling chillers

Compact free cooling chillers up to 2.150 kW

The chiller portfolio includes screw compressor units equipped with variable frequency drives (VFD) designed and manufactured in-house and mounted onto the compressor for better reliability and efficiency. Thanks to VFD, precise modulation of cooling loads is allowed, with capacities up to 2.150 kW and scroll compressor chillers with capacities up to 1.344 kW.

Despite their large cooling capacities, the Daikin products are compact, which allows them to be fitted in restricted areas. This is specifically true for free cooling units with a configuration that does not exceed the unit footprint.

Daikin offers different types of free cooling, including glycol free systems. Dedicated data center configuration includes an integrated active harmonic filter, directly into the unit’s electrical panel to keep compactness.

  • Free cooling for lower operating costs
  • Compact footprint combined with large cooling capabilities
  • Glycol free, free cooling options
  • VFD screw compressor for improved reliability and efficiency
  • Max. leaving water temperature: +30 °C
  • Min. ambient temperature: –30 °C
  • Max. ambient temperature: +55 °C

Our chillers’ heart

Daikin offers technology that is designed to be extremely reliable and durable, even in harsh environments. That is the case of the VFD screw compressor by Daikin, designed and manufactured in-house and mounted onto the compressor for better reliability and efficiency. It differentiates from other screw compressors for providing greater energy efficiency thanks to the optimised screw design and the integration of a specifically designed variable frequency drive (VFD).

This integration allows the compressor to perfectly match the different load requirements of the data center, through the capacity control of the compressor, resulting in outstanding part load efficiency, and thereby low PUE and low operating costs. On top of this, VFD and the integrated active low harmonics filter are both refrigerant cooled, further enhancing reliability, especially for those applications in extreme ambient conditions, where traditional air-cooled VFD would not be the best option.

Pro-C CRAH

The Pro-C Unit: A Premier Thermal Management Solution with Third-Party Certified Performance

Performance efficiency is at the heart of the Pro-C unit, made possible through a combination of advanced engineering features. These include optimised chilled water heat exchangers, next-generation EC fans, pressure-independent control valves, and active harmonic filters, all designed to maximise system performance and reliability.

With a broad cooling capacity range from 30 kW to 250 kW and an adaptable modular architecture, the Pro-C unit can accommodate a wide variety of project requirements. Its flexible design allows integration with an extensive range of compatible accessories, making it suitable for different installation needs and evolving system demands.

In addition, sophisticated control strategies, intelligent automation, and automatic transfer switches ensure maximum operational reliability and efficiency. These technologies help maintain continuous performance while safeguarding the system against potential power interruptions.

Features of the Pro-C

1. Flexibility: The modular design suits all Data Center needs, with configurations for hard and raised floors. It optimises energy efficiency by recovering heat from expelled air.

2. Optimised Heat Exchanger: Efficient part-load operation focuses on sensible heat exchange, preventing condensate formation and adapting to free cooling chillers for higher efficiency.

3. EC Fan with PFC: Brushless DC motors match cooling load dynamically, reducing energy consumption and improving efficiency with active Power Factor Correction.

4. Pressure-independent Control Valves: Ensures stable water flow and better temperature control, reducing operating costs and enhancing system efficiency.

5. Advanced Control Strategies: Daikin’s control systems optimise performance, provide redundancy, and adapt to evolving trends, ensuring reliable operation.

6. Equipment Protection: Automatic transfer switches and ultracapacitors ensure continuous operation during power failures, with quick fan activation.

Pro-W, the high efficiency fan array unit

Meet the Pro-W. Our dedicated data center Computer Room Air Handling (CRAH) units are designed for large and hyperscale requirements – complete with chilled water coil, advanced controls for real-time demand and cooling capacity up to 500 kW. 

Plug and play!

Air filters, control panel, UPS, fan array, cooling coil (up to 8 rows) and dampers are integrated according to your needs in an aluminium anodised profile casing on a hot deep galvanised base frame. The whole module is pre-tested and ready to use.

Controls

that meet large and hyperscale data center requirements.

Pressure independent control valves (PICV)

for a stable flow rate, improved temperature control and energy efficiency, reduced total start-up time and maintenance. Supplied separately or integrated.

Daikin EC fans

with state-of-theart efficiency and redundancy can be adjusted to your needs.

Intelligent Data Centre Manager

Daikin's integrated iDCM redefines data centre management by requiring 40% fewer sensors than traditional external control systems, leveraging all unit data directly from integrated sensors and controllers.

Capable of managing up to 20 chillers — including pumps and free-cooling mode — the iDCM offers centralised control suited for large-scale plants. Its five available configurations ensure flexible sizing, allowing the system to adapt to different installation needs.

Powered by machine learning algorithms, the system continuously optimises operation and maximises energy savings. This makes it fully compatible with TIER III data centres and customisable to meet TIER IV requirements.

Key features of Intelligent Data Center Manager

1. Comprehensive solution: controls up to 20 units, ensuring reliability with advanced machine learning algorithms for optimal chiller operation and energy savings.

2. Compatibility with plant design: integrates various devices and offers comprehensive customer support, ensuring flexibility and tailored solutions for different project designs.

3. Complete system integration: Daikin’s in-house control system maximises efficiency by integrating unit logic, enhancing reliability and stable temperature control.

4. Smart sequencing: uses machine learning to optimise unit combinations, ensuring the lowest energy consumption and adapting to load changes.

 

 

5. AI optimised operation: monitors unit parameters to prioritise efficient machines, reducing downtime and extending equipment life.

6. Optimised operating modes: ensures high efficiency in both standard and free cooling modes, dynamically adjusting based on real-time conditions.

7. Cost-effective control: reduces installation and maintenance costs with integrated performance monitoring and fewer sensors, enhancing overall value.

8. Scalable solution: 5 different iDCM sizes available for various unit counts (from 4 to 20), providing a cost-effective and adaptable control system for any data center

Top class after sales services

Wherever your data center may be, we are there, too. With a worldwide service and partner network, with over 13.000 employees in Europe, there are more than enough resources to cover all your needs.

bg-image

Daikin on Site – our cloud platform services for maximum system stability and performance

Daikin on Site is a cloud-based remote monitoring and control system that provides 24/7 real-time data, monitoring the operations of cooling plants and their proper functionality. It also provides periodic reports for in-depth plant analysis, energy analysis and intelligent maintenance. This continuously evolving service enables plant owners to keep the system efficiency high, take preventive measures and avoid the additional costs associated with breakdowns and downtime.

6 Key Strengths of Daikin

1. Preventive maintenance plan: reliability over time with a detailed plan based on Daikin’s 55 years of chiller technology experience, covering all necessary field activities and component checks.

2. Extended warranty: the standard one-year warranty is extendable up to four additional years, providing greater security and peace of mind for customers.

3. Global service availability: with sales offices in over 170 countries, Daikin ensures service availability and expertise wherever and whenever needed, tailored to customer protocols

 

 

4. Spare parts management: timely and professional supply of maintenance parts, with the option to manage spare parts stock directly at the customer’s premises for simplified maintenance.

5. Comprehensive maintenance services: preventive and corrective maintenance, retrofit solutions, and upgrades to extend equipment life, to improve performance, and ensure consistent reliability.

6. Daikin on Site (DoS): cloud-based remote monitoring service offers real-time assessment, reporting, and intelligent maintenance to proactively prevent failures and minimise associated costs. 

Rental Solutions

Daikin Rental is offering chillers, heat pumps, air handling to meet your temporary cooling needs while reducing CAPEX and optimising your OPEX. The Daikin Rental team is available 24/7 to address any situation.

Cooling load fluctuations

Facility expansion

During facility expansions there is a need to test and adjust equipment, but not sufficient load to keep new or large chillers running. A simple rental solution ensures the correct load and energy efficiency while the expansion new build is being finalised.

Peak load support & seasonality

When the cooling demand of your facility exceeds your system’s capacity due to high temperatures or changes to the cooling requirements, Daikin temporary cooling can be used to increase your cooling output and you save on capital expenditures.

Contingency plan for chiller breakdown

  • Quickly restore normal operations
  • Minimise financial losses and downtime
  • Peace of mind during unexpected events
  • Replacement of older equipment
  • Our plans are designed to handle financial risks and ensure the right equipment size

Emergency rentals

Daikin Rental Solutions quickly responds on equipment failures. Our team of experts stands ready to assist you. every step of the way.

Standby cooling

A temporary cooling system is used to back-up critical cooling, or when system redundancy has been reduced.

Find more information

Take a tour in our virtual showroom

Need help?

Find more information

Corporate Information

Need help?

Find more information

Corporate Information

Need help?

Looking for a new challenge?

Need help?