Skip to main content
Concealed ceiling unit

ADEQ-C

Ideal for residential applications with false ceilings
ADEQ-C

Product Features

  • Energy efficient units: up to class A energy labels
  • Slim indoor unit (300mm built-in height) suited for narrow ceiling installation
  • Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths
  • Exclusively offered for pair applications
  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • Flexible installation: air suction direction can be altered from rear to bottom suction and choice between free use or connection to optional suction grilles
  • Multi zoning kit allows multiple individually-controlled climate zones to be served by one indoor unit
  • Drain pump kit available as accessory

Benefits

  • Home leave operation

    Home leave operation

    Maintains the indoor temperature at your specified comfort level during absence, thus saving energy

  • Multi zoning

    Multi zoning

    Allows up to 6 individual climate zones with one indoor unit

  • Energy efficiency

    Energy efficiency

    Energy efficient units: full range A class energy labels.

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
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
  • Whisper quiet

    Whisper quiet

    Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neighbourhood.
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
  • Weekly timer

    Weekly timer

    Can be set to start heating or cooling anytime on a daily or weekly basis.

  • Infrared remote control

    Infrared remote control

    Starts, stops and regulates the air conditioner from a distance.

  • Wired remote control

    Wired remote control

    Starts, stops and regulates the air conditioner.

  • Centralised control

    Centralised control

    Starts, stops and regulates several air conditioners from one central point.