FINALLY, TOGETHER AGAIN
Enjoy sharing special moments with your family and friends again, thanks to Daikin air purifiers. Let us protect you against viruses, bacteria and allergies,
giving you the peace of mind to focus on the ones you love.
 
        
    
    
    
WHY IT WORKS
Daikin air purifiers help minimise allergy symptoms by removing dust particles, allergens and pollen from the air. They also filter 99% of airborne bacteria and viruses while at the same time let you control your indoor humidity levels and prevent your air from becoming too dry.
 
        
    
    
    
HOW IT WORKS
The Streamer unit, a high power plasma discharge technology, decomposes harmful substances – like viruses, bacteria, pollen & mould spores - inside the unit.
These substances are either trapped on the HEPA filter or absorbed to the deodorizing filter element. The Active Plasma Ion generation unit provides further purification to the space, by adding purifying elements to the cleaned air. Sounds simple? It is - and works perfectly.
 
    NEWS ALERT: Institut Pasteur de Lille evaluated the effectiveness of Daikin’s air purifiers against respiratory viruses
Daikin’s air purifiers are an additional measure in the fight against respiratory diseases.
Discover the results of the tests performed on human coronavirus HCoV-229E and influenza H1N1 by the Institut Pasteur de Lille.
 
        
    
    
    
Explore our Air Purifiers
FEELING SAFE IS JUST ONE EASY SOLUTION AWAY
Let us clear your air and mind of viruses, bacteria and allergies. Daikin Clean Air. Because we care.