Daikin Stylish

Stylish optimised for heating

Where innovation meets creativity.

Why choose Stylish?

Award-winning design

Stylish is perfectly at home in your interior thanks to its two stylish colour options and elegant design.

Read more

Intelligent air purification

Stylish filters dust particles, allergens, and odours to keep your air healthy and clean.

Read more

Best-in-class performance

Our innovative technology delivers top-notch performance and reliable operation.

Read more

Smart climate control

Easily manage Stylish with the infrared remote or via the app, Alexa, or Google Home.

Read more

About Stylish optimised for heating

Daikin Stylish Unit

Award-winning design

Stylish is perfectly at home in your interior thanks to two stylish colour options (white and black) and an elegant design. With its curved corners and thin dimensions, Stylish is the most compact design unit available on the market.

 
gooddesignaward_2017.png
BRC1H-if-design-award-710x460.png
Reddot-design-award-710x460.png

Available in 2 colours: white and matt black

A compact and functional design suitable for all interiors.

 

Black Daikin Stylish Unit
White Daikin Stylish Unit
FTXTA-BB black stylish unit
white stylish unit
Black stylish unit
Detailed close-up from a stylish unit

Stylish design

  • Users can choose from three distinct colours (white, silver and blackwood)
  • Curved corners create an unobtrusive and space-saving design
  • Thin dimensions make it the most compact design unit on the market
  • Simple panel enables variation in texture and colour to easily blend into any room

Intelligent technology

Enjoy the best in comfort and energy efficiency thanks to innovative technologies such as a low-noise fan, smart thermal sensors, and intelligent room temperature distribution.

A closer look inside Stylish,

and the technologies at work

The Coanda effect 

Stylish uses specially designed flaps to create a more focused airflow and optimal temperature distribution in the room. The flap designs were based on the Coanda effect, an airflow phenomenon often used to optimise airflow in aviation
and other industrial applications.

Airflow diagram which explains the coanda effect
intelligent thermal sensor

Controlled humidity

Stylish uses a few different settings to automatically adjust its fan and compressors to create the right balance between temperature and humidity for a room.

Stable room temperatures 

Stylish uses a intelligent thermal sensor to measure the surface temperature of a room by dividing it into a grid with 64 different squares. After determining the current room temperature, the grid eye sensor distributes air evenly throughout the room before switching to an airflow pattern that directs warm or cool air to areas that need it. 

Quiet operation 

Stylish uses a newly designed fan to optimise airflow for higher enery at low sound levels. The new fan design attains top energy performance but operate at a sound level that is practically inaudible to occupants.

diagram about the quiet stylish unit

Fresh, pure air

Enjoy better, cleaner air with the Daikin Flash Streamer that breaks down allergens and removes odours.

Control systems

Smart Climate Control

Stylish optimised for heating offers different ways to manage your home environment. Control the unit using the infrared remote control, the Daikin Residential Controller app on your smartphone, or voice controls via Alexa or Google Home.

Learn more