Specifications Table for VAM-J

VAM350J7VEB VAM500J7VEB VAM650J7VEB VAM800J7VEB VAM1000J7VEB VAM1500J7VEB VAM2000J7VEB
Power input - 50Hz Heat exchange mode Nom. Ultra high kW 0.097 (1) 0.164 (1) 0.247 (1) 0.303 (1) 0.416 (1) 0.548 (1) 0.833 (1)
  Bypass mode Nom. Ultra high kW 0.085 (1) 0.148 (1) 0.195 (1) 0.289 (1) 0.417 (1) 0.525 (1) 0.835 (1)
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Dimensions Unit Height mm 305 305 368 368 368 731 731
    Width mm 1,113 1,113 1,354 1,354 1,354 1,354 1,354
    Depth mm 866 866 920 1,172 1,172 1,172 1,172
Weight Unit kg 46.5 46.5 61.5 76.5 76.5 160 160
Fan Air flow rate - 50Hz Heat exchange mode Ultra high m³/h 350 (1) 500 (1) 650 (1) 800 (1) 1,000 (1) 1,500 (1) 2,000 (1)
    Bypass mode Ultra high m³/h 350 (1) 500 (1) 650 (1) 800 (1) 1,000 (1) 1,500 (1) 2,000 (1)
  External static pressure - 50Hz Ultra high Pa 90.0 (1) 90.0 (1) 90.0 (1) 90.0 (1) 90.0 (1) 90.0 (1) 90.0 (1)
Operation range Min. °CDB -10 (2) -10 (2) -10 (2) -10 (2) -10 (2) -10 (2) -10 (2)
  Max. °CDB 46 46 46 46 46 46 46
  Relative humidity % 80 or less 80 or less 80 or less 80 or less 80 or less 80 or less 80 or less
  Around unit °CDB 0°C~40°CDB, 80% RH or less 0°C~40°CDB, 80% RH or less 0°C~40°CDB, 80% RH or less 0°C~40°CDB, 80% RH or less 0°C~40°CDB, 80% RH or less 0°C~40°CDB, 80% RH or less 0°C~40°CDB, 80% RH or less
Sound pressure level - 50Hz Heat exchange mode Ultra high dBA 34.5 (1) 37.5 (1) 39.0 (1) 39.0 (1) 42.0 (1) 42.0 (1) 45.0 (1)
  Bypass mode Ultra high dBA 34.5 (1) 38.0 (1) 38.0 (1) 40.0 (1) 42.5 (1) 42.0 (1) 45.0 (1)
Heat exchange system Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange Air to air cross flow total heat (sensible + latent heat) exchange
Heat exchange element Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper Specially processed non-flammable paper
Connection duct diameter mm 200 200 250 250 250 2x250 2x250
Operation mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode Heat exchange mode, bypass mode, fresh-up mode
Sound power level (Lwa) dB 51 54 58 58 61 62 65
Power supply Name   VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Notes (1) - Measured according to JIS B 8628 - 2003 (1) - Measured according to JIS B 8628 - 2003 (1) - Measured according to JIS B 8628 - 2003 (1) - Measured according to JIS B 8628 - 2003 (1) - Measured according to JIS B 8628 - 2003 (1) - Measured according to JIS B 8628 - 2003 (1) - Measured according to JIS B 8628 - 2003
  (2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C. (2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C. (2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C. (2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C. (2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C. (2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C. (2) - When the heat reclaim ventilation unit is installed upside down, the minimal allowed outdoor air temperature is 5°C.
  (3) - In accordance with commission regulation (EU) No 1253/2014 (3) - In accordance with commission regulation (EU) No 1253/2014 (3) - In accordance with commission regulation (EU) No 1253/2014 (3) - In accordance with commission regulation (EU) No 1253/2014 (3) - In accordance with commission regulation (EU) No 1253/2014 (3) - In accordance with commission regulation (EU) No 1253/2014 (3) - In accordance with commission regulation (EU) No 1253/2014
  (4) - Measured according to EN308 : 1997 (4) - Measured according to EN308 : 1997 (4) - Measured according to EN308 : 1997 (4) - Measured according to EN308 : 1997 (4) - Measured according to EN308 : 1997 (4) - Measured according to EN308 : 1997 (4) - Measured according to EN308 : 1997
  (5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. (5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. (5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. (5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. (5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. (5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. (5) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency.
  (6) - In accordance with regulation (EU) No 327/2011 (6) - In accordance with regulation (EU) No 327/2011 (6) - In accordance with regulation (EU) No 327/2011 (6) - In accordance with regulation (EU) No 327/2011 (6) - In accordance with regulation (EU) No 327/2011 (6) - In accordance with regulation (EU) No 327/2011 (6) - In accordance with regulation (EU) No 327/2011
  (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4)) (8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4)) (8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4)) (8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4)) (8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4)) (8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4)) (8) - MCA= 1,25x(FLA(FM1)+FLA(FM2)+FLA(FM3)+FLA(FM4))
  (9) - MCA represents maximum input current. (9) - MCA represents maximum input current. (9) - MCA represents maximum input current. (9) - MCA represents maximum input current. (9) - MCA represents maximum input current. (9) - MCA represents maximum input current. (9) - MCA represents maximum input current.
  (10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...) (10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...) (10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...) (10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...) (10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...) (10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...) (10) - MFA ≤ 4 x (FLA(FM1)+FLA(FM2)+...)
  (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA
  (12) - Fan step 8 is nominal specs. (12) - Fan step 8 is nominal specs. (12) - Fan step 8 is nominal specs. (12) - Fan step 8 is nominal specs. (12) - Fan step 8 is nominal specs. (12) - Fan step 8 is nominal specs. (12) - Fan step 8 is nominal specs.
  (13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation. (13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation. (13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation. (13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation. (13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation. (13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation. (13) - The unit complies for "Code du travail" and "ERP 5e catégorie" applications according to French legislation.
  (14) - "Code du travail" applications are non-public buildings (example offices). (14) - "Code du travail" applications are non-public buildings (example offices). (14) - "Code du travail" applications are non-public buildings (example offices). (14) - "Code du travail" applications are non-public buildings (example offices). (14) - "Code du travail" applications are non-public buildings (example offices). (14) - "Code du travail" applications are non-public buildings (example offices). (14) - "Code du travail" applications are non-public buildings (example offices).
  (15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc (15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc (15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc (15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc (15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc (15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc (15) - "ERP (Etablissement Recevant du Public) de 5e catégorie" are smaller shops, hotels etc