|
VAM150FCVE9 |
VAM250FCVE9 |
Power input - 50Hz |
Heat exchange mode |
Nom. |
Ultra high |
kW |
0.132 |
0.161 |
|
Bypass mode |
Nom. |
Ultra high |
kW |
0.132 |
0.161 |
Casing |
Material |
|
Galvanised steel plate |
Galvanised steel plate |
Dimensions |
Unit |
Height |
Mm |
285 |
285 |
|
|
Width |
Mm |
776 |
776 |
|
|
Depth |
Mm |
525 |
525 |
Weight |
Unit |
kg |
23.0 |
23.0 |
Fan |
External static pressure - 50Hz |
Ultra high |
Pa |
90.0 |
70.0 |
Operation range |
Relative humidity |
% |
80 or less |
80 or less |
Sound pressure level - 50Hz |
Heat exchange mode |
Ultra high |
dBA |
27.0 |
28.0 |
|
Bypass mode |
Ultra high |
dBA |
27.0 |
28.0 |
Heat exchange system |
Air to air cross flow total heat (sensible + latent heat) exchange |
Air to air cross flow total heat (sensible + latent heat) exchange |
Heat exchange element |
Specially processed non-flammable paper |
Specially processed non-flammable paper |
Connection duct diameter |
Mm |
100 |
150 |
Operation mode |
Heat exchange mode, bypass mode, fresh-up mode |
Heat exchange mode, bypass mode, fresh-up mode |
SEC class |
B, See note 4 |
B, See note 4 |
Sound power level (Lwa) |
dB |
40 |
43 |
Annual electricity consumption |
kWh/a |
18.6 (4) |
13.8 (4) |
Annual heating saved |
Cold climate |
kWh/a |
45.7 (4) |
43.1 (4) |
|
Average climate |
kWh/a |
89.4 (4) |
84.3 (4) |
|
Warm climate |
kWh/a |
20.7 (4) |
19.5 (4) |
Power supply |
Name |
|
VE |
VE |
|
Phase |
|
1~ |
1~ |
|
Frequency |
Hz |
50/60 |
50/60 |
|
Voltage |
V |
220-240/220 |
220-240/220 |
Notes |
(1) - Measured on fan curve 15. Refer to fan curves. |
(1) - Measured on fan curve 15. Refer to fan curves. |
|
(2) - Measured according to JIS B 8628 |
(2) - Measured according to JIS B 8628 |
|
(3) - Measured at reference flow rate according to EN13141-7 |
(3) - Measured at reference flow rate according to EN13141-7 |
|
(4) - In accordance with commission regulation (EU) No 1254/2014 |
(4) - In accordance with commission regulation (EU) No 1254/2014 |
|
(5) - In accordance with commission regulation (EU) No 1253/2014 |
(5) - In accordance with commission regulation (EU) No 1253/2014 |
|
(6) - At reference flow rate in accordance with commission regulation (EU) No 1254/2014 |
(6) - At reference flow rate in accordance with commission regulation (EU) No 1254/2014 |
|
(7) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. |
(7) - Clean the filter when the filter icon appears on the controller screen. Regular filter cleaning is important for delivered air quality and for the unit's energy efficiency. |