Specifications Table for UATYQ-CY1

UATYQ250MCY18 UATYQ250MCY17 UATYQ250MCY1 UATYQ350MCY17 UATYQ350MCY1 UATYQ450MCY18 UATYQ450MCY17 UATYQ450MCY1 UATYQ550MCY17 UATYQ550MCY1 UATYQ600MCY17 UATYQ600MCY1 UATYQ700MCY17 UATYQ700MCY1 UATYQ900MCY17
Cooling capacity Nom. kW 27.340 (3) 27.340 (3) 27.340 (3) 35.580 (3) 35.580 (3) 44.720 (3) 44.720 (3) 44.720 (3) 55.690 (3) 55.690 (3) 66.820 (3) 66.820 (3) 72.600 (3) 72.600 (3) 90.000 (3)
Heating capacity Nom. kW 24.910 (3) 24.910 (3) 24.910 (3) 34.790 (3) 34.790 (3) 41.790 (3) 41.790 (3) 41.790 (3) 53.930 (3) 53.930 (3) 61.690 (3) 61.690 (3) 69.610 (3) 69.610 (3) 87.896 (3)
Power input Cooling Nom. kW 8.140 8.140 8.140 10.780 10.780 13.040 13.040 13.040 16.740 16.740 19.650 19.650 21.610 21.610 28.5
  Heating Nom. kW 7.330 7.330   10.840   12.860 12.860   15.540   18.580   21.420    
EER 3.36 3.36 3.36 3.30 3.30 3.43 3.43 3.43 3.33 3.33 3.40 3.40 3.36 3.36 3.16
COP 3.40 3.40 3.40 3.21 3.21 3.25 3.25 3.25 3.47 3.47 3.32 3.32 3.25 3.25 3.15
Evaporator Supply side Fan Nominal ESP Pa 147 147 147 147 147 147 147 147 206 206 206 206 206 206 206
Evaporator piping connections Condensation drain size OD mm 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4
Condenser Air flow rate Cooling m³/min                             600.36
  Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
    GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
    Charge TCO2Eq 12.7 12.7 12.7 12.1 12.1 15 15 15 18.2 18.2 21.7 21.7 24.2 24.2 24.2
Dimensions Unit Height mm 1,150 1,150 1,150 1,028 1,028 1,130 1,130 1,130 1,048 1,048 1,302 1,302 1,454 1,454 1,454
    Width mm 1,638 1,638 1,638 2,209 2,209 2,209 2,209 2,209 2,209 2,209 2,209 2,209 2,209 2,209 2,209
    Depth mm 2,063 2,063 2,063 2,113 2,113 2,113 2,113 2,113 2,670 2,670 2,670 2,670 2,670 2,670 2,670
Weight Unit kg 445         610                  
Casing Colour   Light grey Ivory white Light grey Ivory white Light grey Light grey Ivory white Light grey Ivory white Light grey Ivory white Light grey Ivory white Light grey Ivory white, Light grey
Sound pressure level Cooling dBA 68 (1) 68 (1) 68 (1) 64 (1) 64 (1) 65 (1) 65 (1) 65 (1) 68 (1) 68 (1) 70 (1) 70 (1) 70 (1) 70 (1) 70 (1)
Sound power level Cooling dBA 82 82 82 83 83 83 83 83 87 87 90 90 90 90 90
Operation range Cooling Min. °CDB     0   0     0   0   0   0 0
    Max. °CDB     52   52     52   52   52   52 52
  Heating Min. °CWB     -15   -15     -15   -15   -15   -15 -15
    Max. °CWB     18   18     18   18   18   18 18
Power supply Name   Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1
  Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415
Notes (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice. (1) - All specifications are subjected to change by the manufacturer without prior notice.
  (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151. (2) - All units are being tested and comply to ISO5151.
  (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB (3) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB
  (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard (5) - Sound pressure levels are measured according to JIS B 8616 standard
  (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard (6) - All performance calculations are strictly according to Eurovent standard
  (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases