Specifications Table for UATYA-BFC2Y1

UATYA25BFC2Y1 UATYA30BFC2Y1 UATYA40BFC2Y1 UATYA50BFC2Y1 UATYA60BFC2Y1 UATYA70BFC2Y1 UATYA80BFC2Y1 UATYA90BFC2Y1 UATYA100BFC2Y1 UATYA110BFC2Y1 UATYA120BFC2Y1 UATYA140BFC2Y1 UATYA150BFC2Y1 UATYA160BFC2Y1 UATYA180BFC2Y1 UATYA190BFC2Y1
Cooling capacity Nom. kW 24.1 (1) 31.3 (1) 38.7 (1) 45.7 (1) 58.8 (1) 65.3 (1) 74.8 (1) 89.8 (1) 95.8 (1) 108.9 (1) 115.0 (1) 133.4 (1) 144.7 (1) 154.6 (1) 171.9 (1) 187.0 (1)
  With 30% fresh air kW 25.8 (1) 33.6 (1) 41.5 (1) 48.9 (1) 63.0 (1) 69.9 (1) 80.7 (1) 96.6 (1) 102.7 (1) 117.0 (1) 122.7 (1) 143.1 (1) 154.9 (1) 165.7 (1) 184.2 (1) 200.5 (1)
Heating capacity Nom. kW 24.0 (2) 29.5 (2) 36.3 (2) 46.2 (2) 55.1 (2) 64.9 (2) 68.5 (2) 84.2 (2) 92.8 (2) 101.5 (2) 108.0 (2) 123.1 (2) 136.4 (2) 147.1 (2) 157.1 (2) 176.9 (2)
  With 30% fresh air kW 24.3 (2) 29.6 (2) 36.5 (2) 46.3 (2) 55.1 (2) 65.1 (2) 69.2 (2) 84.7 (2) 94.8 (2) 102.1 (2) 108.7 (2) 124.2 (2) 137.5 (2) 148.4 (2) 158.7 (2) 180.2 (2)
Power input Cooling Nom. kW 8.5 (1) 10.1 (1) 12.7 (1) 15.4 (1) 18.8 (1) 22.4 (1) 24.2 (1) 29.4 (1) 32.3 (1) 36.4 (1) 39.5 (1) 42.5 (1) 47.9 (1) 50.7 (1) 56.1 (1) 62.9 (1)
  Heating Nom. kW 7.5 (2) 8.9 (2) 11.1 (2) 14.2 (2) 16.9 (2) 20.2 (2) 20.3 (2) 26.1 (2) 29.0 (2) 30.3 (2) 33.2 (2) 35.8 (2) 40.9 (2) 45.1 (2) 47.2 (2) 54.2 (2)
EER 2.83 (1), 2.96 (3) 3.09 (1), 3.26 (3) 3.06 (1), 3.21 (3) 2.96 (1), 3.10 (3) 3.12 (1), 3.28 (3) 2.92 (1), 3.06 (3) 3.09 (1), 3.26 (3) 3.06 (1), 3.24 (3) 2.97 (1), 3.13 (3) 2.99 (1), 3.13 (3) 2.91 (1), 3.03 (3) 3.14 (1), 3.29 (3) 3.02 (1), 3.16 (3) 3.05 (1), 3.19 (3) 3.07 (1), 3.21 (3) 2.97 (1), 3.10 (3)
COP 3.22 (2), 3.43 (3) 3.31 (2), 3.53 (3) 3.26 (2), 3.48 (3) 3.24 (2), 3.51 (3) 3.25 (2), 3.47 (3) 3.21 (2), 3.44 (3) 3.37 (2), 3.62 (3) 3.22 (2), 3.47 (3) 3.20 (2), 3.46 (3) 3.35 (2), 3.60 (3) 3.25 (2), 3.48 (3) 3.44 (2), 3.69 (3) 3.33 (2), 3.57 (3) 3.26 (2), 3.50 (3) 3.33 (2), 3.58 (3) 3.27 (2), 3.55 (3)
Space cooling Capacity Pdesign kW 24.1 31.3 38.7 45.7 58.8 65.3 74.8 89.8 95.8 108.9 115.0 133.4 144.7 154.6 171.9 187.0
  SEER   4.52 (4) 4.79 (4) 5.39 (4) 5.26 (4) 5.50 (4) 4.53 (4) 5.56 (4) 5.47 (4) 5.17 (4) 5.29 (4) 5.15 (4) 4.38 (4) 4.26 (4) 4.27 (4) 4.15 (4) 4.08 (4)
Space heating (Average climate) Capacity Pdesign kW 24.0 29.5 36.3 46.2 55.1 64.9 68.5 84.2 92.8 101.5 108.0 123.1 136.4 147.1 157.1 176.9
  SCOP/A   3.35 (4) 3.38 (4) 3.67 (4) 3.65 (4) 3.47 (4) 3.41 (4) 3.70 (4) 3.65 (4) 3.62 (4) 3.56 (4) 3.53 (4) 3.39 (4) 3.36 (4) 3.34 (4) 3.31 (4) 3.34 (4)
Evaporator Supply side Fan Air flow rate m³/h 4,500 5,800 7,500 9,000 11,000 13,000 14,500 16,500 18,000 19,800 21,600 25,000 26,500 28,000 30,500 31,500
      High ESP Pa 425 (5) 727 (5) 510 (5) 439 (5) 629 (5) 410 (5) 526 (5) 493 (5) 463 (5) 427 (5) 394 (5) 441 (5) 416 (5) 388 (5) 340 (5) 310 (5)
      Nominal ESP Pa 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5) 300 (5)
  Fresh air Ratio Standard % 30 30 30 30 30 30 30 30 30 30 30 30 30 30 30 30
      In free cooling % 100 100 100 100 100 100 100 100 100 100 100 100 100 100 100 100
Operation range Cooling Min. °CDB -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. °CDB 48 48 48 48 48 48 48 48 48 48 48 48 48 48 48 48
  Heating Min. °CWB -15 -15 -15 -15 -15 -15 -15 -15 -15 -15 -15 -15 -15 -15 -15 -15
    Max. °CWB 26 26 26 26 26 26 26 26 26 26 26 26 26 26 26 26
Condenser Air flow rate Cooling m³/h 15,725 16,038 16,374 16,341 31,183 32,203 35,774 37,285 36,195 38,143 36,865 70,704 72,395 67,733 70,200 72,005
  Refrigerant GWP   675 675 675 675 675 675 675 675 675 675 675 675 675 675 675 675
    Charge kg 7.0 10.0 12.0 15.0 18.0 18.0 23.0 24.0 28.0 30.0 36.0 38.0 38.0 46.0 50.0 50.0
Dimensions Unit Height mm 1,924 1,924 2,374 2,374 1,924 1,924 2,374 2,374 2,374 2,374 2,374 2,374 2,374 2,374 2,374 2,374
    Width mm 2,250 2,250 2,250 2,250 2,250 2,250 2,250 2,250 2,250 2,250 2,250 2,250 2,250 2,250 2,250 2,250
    Depth mm 2,943 2,943 2,943 2,943 4,879 4,879 4,879 4,879 4,879 4,879 4,879 5,679 5,679 5,679 5,679 5,679
Weight Unit kg 981 1,014 1,084 1,143 1,703 1,803 1,984 2,040 2,110 2,196 2,206 2,658 2,668 2,708 2,746 2,828
Sound pressure level Cooling dBA 63.9 (6) 66.0 (6) 68.0 (6) 67.3 (6) 69.0 (6) 68.1 (6) 72.6 (6) 68.7 (6) 69.9 (6) 70.6 (6) 74.2 (6) 68.3 (6) 68.3 (6) 68.7 (6) 69.1 (6) 70.0 (6)
Sound power level Cooling dBA 82.2 (7) 84.3 (7) 86.8 (7) 86.1 (7) 88.5 (7) 87.5 (7) 92.5 (7) 88.6 (7) 89.8 (7) 90.5 (7) 94.1 (7) 88.6 (7) 88.6 (7) 89.0 (7) 89.3 (7) 90.2 (7)
Power supply Name   400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5% 400/3/50±5%
  Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
Current Recommended fuses A 25 40 40 50 50 63 80 100 100 100 100 160 160 160 200 200
Notes (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018 (1) - Conditions for calculation: Ambient air 27°C DB, 19°C WB; External air 35°C DB, 24°C WB. 100% recirculating air; calculated according to EN 14511/2018
  (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018 (2) - Conditions for calculation: Ambient air 20°C DB, 15°C WB; External air 7°C DB, 6°C WB. 100% recirculating air; calculated according to EN 14511/2018
  (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air (3) - With 30% fresh air
  (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019 (4) - Calculated according to EN 14825/2019
  (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters. (5) - Value refers to unit at nominal airflow, delivered with no accessories and with only G4 filters.
  (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level (6) - Average sound pressure level, at 1 meter from the unit, in free field on a reflective surface. Not binding value derived from the sound power level
  (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version (7) - Sound power level in free field calculated according to standard ISO 3744. Values refer only to the base unit version