Specifications Table for SERHQ-BAW1

SERHQ020BAW1 SERHQ020BAW1 + SERHQ020BAW1 SERHQ032BAW1 SERHQ032BAW1 + SERHQ032BAW1
Dimensions Unit Depth mm 930 930 1,240 1,240
    Height mm 1,680 1,680 1,680 1,680
    Width mm 765 765 765 765
Weight Unit kg 240 240 316 316
Compressor Quantity   2 4 3 6
  Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
Power supply Name   W1 W1 W1 W1
  Phase   3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50
  Voltage V 400 400 400 400
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  (4) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL opti (4) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL opti (4) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL opti (4) - Water can be used above 5°C. Between 0°C and 5°C a 30% glycol solution (propylene or ethylene) has to be used. Between 0°C and -10°C a 40% glycol solution (propylene or ethylene) has to be used (see installation manual and information related to OPZL opti
  (5) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. (5) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. (5) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. (5) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
  (6) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils) (6) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils) (6) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils) (6) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils)
  (7) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop. (7) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop. (7) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop. (7) - This is PD between inlet & outlet connections of unit. It includes the water side heat exchanger pressure drop.
  (8) - Including piping + PHE; excluding expansion vessel (8) - Including piping + PHE; excluding expansion vessel (8) - Including piping + PHE; excluding expansion vessel (8) - Including piping + PHE; excluding expansion vessel