Specifications Table for SEHVX-AAW / SERHQ-AAW1

SEHVX020AAW / SERHQ020AAW1 SEHVX20AAW / SERHQ020AAW1 SEHVX032AAW / SERHQ032AAW1 SEHVX32AAW / SERHQ032AAW1 SEHVX040AAW / SERHQ020AAW1+SERHQ020AAW1 SEHVX40AAW / SERHQ020AAW1+SERHQ020AAW1 SEHVX064AAW / SERHQ032AAW1+SERHQ032AAW1 SEHVX64AAW / SERHQ032AAW1+SERHQ032AAW1
Cooling capacity Nom. kW 20.7 (1) 20.7 (3) 30.9 (1) 30.9 (3) 41.5 (1) 41.5 (3) 62.3 (1) 62.3 (3)
  Max. kW 24.7 (1) 24.7 (3) 36.9 (1) 36.9 (3) 49.5 (1) 49.5 (3) 74.3 (1) 74.3 (3)
Heating capacity Nom. kW 21.3 (2), 21.3 (3) 21.3 (1), 21.3 (2) 32.1 (2), 32.1 (3) 32.1 (1), 32.1 (2) 42.5 (2), 42.5 (3) 42.5 (1), 42.5 (2) 63.7 (2), 63.7 (3) 63.7 (1), 63.7 (2)
  Max. kW 25.3 (2), 25.3 (3) 25.3 (1), 25.3 (2) 38.1 (2), 38.1 (3) 38.1 (1), 38.1 (2) 50.5 (2), 50.5 (3) 50.5 (1), 50.5 (2) 75.7 (2), 75.7 (3) 75.7 (1), 75.7 (2)
Power input Heating Nom. kW 6.12 (2), 7.44 (3) 6.12 (1), 7.44 (2) 8.72 (2), 11.1 (3) 8.72 (1), 11.1 (2) 12.0 (2), 14.7 (3) 12.0 (1), 14.7 (2) 16.9 (2), 21.7 (3) 16.9 (1), 21.7 (2)
  Cooling Nom. kW 7.59 (1) 7.59 (3) 13.5 (1) 13.5 (3) 15.4 (1) 15.4 (3) 27.4 (1) 27.4 (3)
Cop 4.18   3.62   4.24   3.78  
Notes Heating Ta DB/WB 7/6°C - LWC45°C   Heating Ta DB/WB 7/6°C - LWC45°C   Heating Ta DB/WB 7/6°C - LWC45°C   Heating Ta DB/WB 7/6°C - LWC45°C  
COP   2.86 (2), 3.48 (1)   2.89 (2), 3.68 (1)   2.89 (2), 3.54 (1)   2.94 (2), 3.77 (1)
EER   2.73 (3)   2.29 (3)   2.69 (3)   2.27 (3)
Notes   (1) - Heating Ta DB/WB 7/6°C - LWC35°C (DT = 5°C), data according EN 14511: 2011   (1) - Heating Ta DB/WB 7/6°C - LWC35°C (DT = 5°C), data according EN 14511: 2011   (1) - Heating Ta DB/WB 7/6°C - LWC35°C (DT = 5°C), data according EN 14511: 2011   (1) - Heating Ta DB/WB 7/6°C - LWC35°C (DT = 5°C), data according EN 14511: 2011
    (2) - Heating Ta DB/WB 7/6°C - LWC45°C   (2) - Heating Ta DB/WB 7/6°C - LWC45°C   (2) - Heating Ta DB/WB 7/6°C - LWC45°C   (2) - Heating Ta DB/WB 7/6°C - LWC45°C
    (3) - Cooling: Ta 35°C - LWE 7°C (DT=5°C), data according EN 14511: 2011   (3) - Cooling: Ta 35°C - LWE 7°C (DT=5°C), data according EN 14511: 2011   (3) - Cooling: Ta 35°C - LWE 7°C (DT=5°C), data according EN 14511: 2011   (3) - Cooling: Ta 35°C - LWE 7°C (DT=5°C), data according EN 14511: 2011
    (4) - Its functioning relies on fluorinated greenhouse gases   (4) - Its functioning relies on fluorinated greenhouse gases   (4) - Its functioning relies on fluorinated greenhouse gases   (4) - Its functioning relies on fluorinated greenhouse gases