|
SB.RKXYQ8T |
SB.RKXYQ5T (Archived) |
System |
Heat exchanger unit |
|
RDXYQ8T |
RDXYQ5T |
|
Compressor unit |
|
RKXYQ8T |
RKXYQ5T |
Recommended combination |
4 x FXMQ50P7VEB |
4 x FXSQ32A2VEB |
Recommended combination 2 |
4 x FXSQ50A2VEB |
|
Cooling capacity |
Prated,c |
kW |
22.4 (1) |
14.0 (1) |
Heating capacity |
Prated,h |
kW |
12.9 |
10.4 |
|
Nom. |
6°CWB |
kW |
22.4 (2) |
14.0 (2) |
Power input - 50Hz |
Heating |
Nom. |
6°CWB |
kW |
6.8 (2) |
3.5 (2) |
COP at nom. capacity |
6°CWB |
kW/kW |
3.3 |
4.0 |
SCOP |
3.6 |
3.8 |
SCOP recommended combination 2 |
3.5 |
|
SEER |
4.9 |
5.1 |
SEER recommended combination 2 |
4.8 |
|
ηs,c |
% |
191.1 |
200.1 |
ηs,c recommended combination 2 |
190.2 |
|
ηs,h |
% |
140.9 |
149.3 |
ηs,h recommended combination 2 |
137.4 |
|
Space cooling |
A Condition (35°C - 27/19) |
EERd |
|
2.2 |
2.4 |
|
|
Pdc |
kW |
22.4 |
14.0 |
|
B Condition (30°C - 27/19) |
EERd |
|
3.7 |
4.0 |
|
|
Pdc |
kW |
16.5 |
10.3 |
|
C Condition (25°C - 27/19) |
EERd |
|
5.5 |
6.5 |
|
|
Pdc |
kW |
10.6 |
6.6 |
|
D Condition (20°C - 27/19) |
EERd |
|
10.5 |
9.4 |
|
|
Pdc |
kW |
6.4 |
4.8 |
Space cooling recommended combination 2 |
A Condition (35°C - 27/19) |
EERd |
2.1 |
|
|
|
Pdc |
kW |
22.4 |
|
|
B Condition (30°C - 27/19) |
EERd |
3.7 |
|
|
|
Pdc |
kW |
16.5 |
|
|
C Condition (25°C - 27/19) |
EERd |
5.6 |
|
|
|
Pdc |
kW |
10.6 |
|
|
D Condition (20°C - 27/19) |
EERd |
10.7 |
|
|
|
Pdc |
kW |
6.4 |
|
Space heating (Average climate) |
TBivalent |
COPd (declared COP) |
|
2.0 |
2.2 |
|
|
Pdh (declared heating cap) |
kW |
12.9 |
10.4 |
|
|
Tbiv (bivalent temperature) |
°C |
-10.0 |
-10.0 |
|
TOL |
COPd (declared COP) |
|
2.0 |
2.2 |
|
|
Pdh (declared heating cap) |
kW |
12.9 |
10.4 |
|
|
Tol (temperature operating limit) |
°C |
-10.0 |
-10.0 |
|
A Condition (-7°C) |
COPd (declared COP) |
|
2.3 |
2.4 |
|
|
Pdh (declared heating cap) |
kW |
11.4 |
9.2 |
|
B Condition (2°C) |
COPd (declared COP) |
|
3.0 |
3.3 |
|
|
Pdh (declared heating cap) |
kW |
6.9 |
5.6 |
|
C Condition (7°C) |
COPd (declared COP) |
|
6.6 |
7.1 |
|
|
Pdh (declared heating cap) |
kW |
5.4 |
3.6 |
|
D Condition (12°C) |
COPd (declared COP) |
|
7.3 |
5.2 |
|
|
Pdh (declared heating cap) |
kW |
6.0 |
4.1 |
Space heating (Average climate) recommended combination 2 |
A Condition (-7°C) |
COPd (declared COP) |
2.3 |
|
|
|
Pdh (declared heating cap) |
kW |
11.4 |
|
|
B Condition (2°C) |
COPd (declared COP) |
3.0 |
|
|
|
Pdh (declared heating cap) |
kW |
6.9 |
|
|
C Condition (7°C) |
COPd (declared COP) |
5.9 |
|
|
|
Pdh (declared heating cap) |
kW |
4.9 |
|
|
D Condition (12°C) |
COPd (declared COP) |
7.2 |
|
|
|
Pdh (declared heating cap) |
kW |
6.0 |
|
|
TBivalent |
COPd (declared COP) |
2.0 |
|
|
|
Pdh (declared heating cap) |
kW |
12.9 |
|
|
|
Tbiv (bivalent temperature) |
°C |
-10.0 |
|
Capacity range |
HP |
8 |
5 |
Maximum number of connectable indoor units |
17 (3) |
10 (3) |
Indoor index connection |
Min. |
|
100.0 |
62.5 |
|
Max. |
|
260.0 |
162.5 |
Fan |
External static pressure |
Max. |
Pa |
150 |
150 |
Operation range |
Cooling |
Min. |
°CDB |
-5.0 |
-5.0 |
|
|
Max. |
°CDB |
46.0 |
46.0 |
|
Heating |
Min. |
°CWB |
-20.0 |
-20.0 |
|
|
Max. |
°CWB |
15.5 |
15.5 |
Sound power level |
Cooling |
Nom. |
dBA |
81.0 (4) |
|
Refrigerant |
Type |
|
R-410A |
R-410A |
|
GWP |
2,087.5 |
|
Piping connections |
Between Compressor module (CM) and heat exchanger module (HM) |
Liquid |
OD |
mm |
12.7 |
12.7 |
|
|
Gas |
OD |
mm |
22.2 |
19.1 |
|
|
Piping length |
Max. |
m |
30.0 |
30.0 |
|
Between Compressor module (CM) and indoor units (IU) |
Liquid |
OD |
mm |
9.52 |
9.52 |
|
|
Gas |
OD |
mm |
19.1 |
15.9 |
|
Total piping length |
System |
Actual |
m |
300 (6) |
140 (6) |
Notes |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m |
(1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m |
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m |
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m |
|
(3) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). |
(3) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). |
|
(4) - Sound power level is an absolute value that a sound source generates. |
(4) - Sound power level is an absolute value that a sound source generates. |
|
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. |
(5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. |
|
(6) - Refer to refrigerant pipe selection or installation manual |
(6) - Refer to refrigerant pipe selection or installation manual |
|
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB |
(7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB |
|
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. |
(8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. |
|
(9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value |
(9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value |
|
(10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. |
(10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. |
|
(11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). |
(11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). |
|
(12) - TOCA means the total value of each OC set. |
(12) - TOCA means the total value of each OC set. |
|
(13) - FLA means the nominal running current of the fan |
(13) - FLA means the nominal running current of the fan |
|
(14) - Maximum allowable voltage range variation between phases is 2%. |
(14) - Maximum allowable voltage range variation between phases is 2%. |
|
(15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. |
(15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. |
|
(16) - Sound values are measured in a semi-anechoic room. |
(16) - Sound values are measured in a semi-anechoic room. |
|
(17) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase |
(17) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase |
|
(18) - Ssc: Short-circuit power |
(18) - Ssc: Short-circuit power |
|
(19) - For detailed contents of standard accessories, see installation/operation manual |
(19) - For detailed contents of standard accessories, see installation/operation manual |