Specifications Table for SB.LBWWHD-AV3096

SB.LBWWHD030AV3096 SB.LBWWHD050AV3096 SB.LBWWHD060AV3096 SB.LBWWHD075AV3096
Refrigerating capacity High temperature R-134a Nom kW 0.60 (1) 1.00 (1) 1.40 (1) 2.00 (1)
Heating capacity R-134a Nom kW 0.70 1.05 1.40 1.75
Range RH% % 60-80 60-80 60-80 60-80
Dimensions Condensing unit Width mm 682 682 882 882
    Depth mm 337 337 427 427
  Evaporator unit Height mm 570 570 570 570
    Width mm 375 375 595 595
    Depth mm 210 210 210 210
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
Defrost Air Air Air Air
Refrigerant Type   R-134a R-134a R-134a R-134a
  GWP   1,430.0 1,430.0 1,430.0 1,430.0
Power supply Voltage V 230 230 230 230
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
Notes (1) - When normally running: +14°C / +30°C (1) - When normally running: +14°C / +30°C (1) - When normally running: +14°C / +30°C (1) - When normally running: +14°C / +30°C
  (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases