SB.LBTLN200AW1 | SB.LBTLN300AW1 | |||||
---|---|---|---|---|---|---|
Refrigerating capacity | Low temperature | R-452A | Nom | kW | 1.526 (1) | 2.090 (1) |
Dimensions | Condensing unit | Width | Mm | 690 | 760 | |
Depth | Mm | 860 | 960 | |||
Evaporator unit | Height | Mm | 360 | 360 | ||
Width | Mm | 990 | 1,440 | |||
Depth | Mm | 545 | 545 | |||
Compressor | Type | Hermetic Reciprocating | Hermetic Reciprocating | |||
Defrost | Electric | Electric | ||||
Defrost heaters | W | 0.9 | 1.4 | |||
Evaporator | Air throw | m | 6 (2) | 6 (2) | ||
Refrigerant | Type | R-452A | R-452A | |||
GWP | 2,141 | 2,141 | ||||
Power supply | Voltage | V | 400 | 400 | ||
Phase | 3~ | 3~ | ||||
Frequency | Hz | 50 | 50 | |||
Notes | (1) - When normally running: -22°C / +32°C | (1) - When normally running: -22°C / +32°C | ||||
(2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. | |||||
(3) - Contains fluorinated greenhouse gases | (3) - Contains fluorinated greenhouse gases |