Specifications Table for SB.LBCWHD-AV31DR

SB.LBCWHD030AV31DR SB.LBCWHD050AV31DR SB.LBCWHD060AV31DR SB.LBCWHD075AV31DR
Refrigerating capacity High temperature R-134a Nom kW 0.60 (1) 1.00 (1) 1.40 (1) 2.00 (1)
Heating capacity R-134a Nom kW 0.90 0.90 1.60 1.60
Range RH% % 60-80 60-80 60-80 60-80
Dimensions Condensing unit Width mm 682 682 882 882
    Depth mm 337 337 427 427
  Evaporator unit Height mm 215 215 215 215
    Width mm 669 669 1,089 1,089
    Depth mm 490 490 490 490
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
Defrost Air Air Air Air
Refrigerant Type   R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430
Power supply Voltage V 230 230 230 230
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
Notes (1) - When normally running: +14°C / +30°C (1) - When normally running: +14°C / +30°C (1) - When normally running: +14°C / +30°C (1) - When normally running: +14°C / +30°C
  (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases