Specifications Table for SB.LBCMD-AW1

SB.LBCMD120AW1 SB.LBCMD150AW1 SB.LBCMD151AW1 SB.LBCMD200AW1 SB.LBCMD201AW1
Refrigerating capacity Medium temperature R-134a Nom kW 1.992 (1) 3.129 (1) 3.129 (1) 3.430 (1) 3.430 (1)
Dimensions Condensing unit Width mm 690 760 760 760 760
    Depth mm 860 960 960 960 960
  Evaporator unit Height mm 360 360 710 360 710
    Width mm 990 1,440 970 1,440 970
    Depth mm 545 545 770 545 770
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
Defrost Electric Electric Electric Electric Electric
Defrost heaters W 900 1,400 3,100 1,400 3,100
Evaporator Air throw m 6 (2) 6 (2) 13 (2) 6 (2) 13 (2)
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430
Power supply Voltage V 400 400 400 400 400
  Phase   3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50
Notes (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases