Specifications Table for SB.LBCLN-AV3

SB.LBCLN100AV3 SB.LBCLN120AV3 SB.LBCLN170AV3 SB.LBCLN172AV3
Refrigerating capacity Low temperature R-452A Nom kW 0.579 (1) 0.807 (1) 0.970 (1) 1.193 (1)
Dimensions Condensing unit Width mm 690 690 690 690
    Depth mm 860 860 860 860
  Evaporator unit Height mm 360 360 360 360
    Width mm 690 690 690 990
    Depth mm 545 545 545 545
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
Defrost Electric Electric Electric Electric
Defrost heaters W 550 550 550 900
Evaporator Air throw m 6 (2) 6 (2) 6 (2) 6 (2)
Refrigerant Type   R-452A R-452A R-452A R-452A
  GWP   2,141 2,141 2,141 2,141
Power supply Voltage V 230 230 230 230
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
Notes (1) - When normally running: -22°C / +32°C (1) - When normally running: -22°C / +32°C (1) - When normally running: -22°C / +32°C (1) - When normally running: -22°C / +32°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases