Specifications Table for RZQSG-L3/9V1

RZQSG71L3V1B RZQSG100L9V1B RZQSG125L9V1B RZQSG140L9V1B
Dimensions Unit Height mm 770 990 990 1,430
    Width mm 900 940 940 940
    Depth mm 320 320 320 320
Weight Unit kg 67 72.0 74.0 95.0
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -15.0 -15.0 -15.0 -15.0
      Max. °CDB 46 46.0 46.0 46.0
  Heating Ambient Min. °CWB -15 -15.0 -15.0 -15.0
      Max. °CWB 15.5 15.5 15.5 15.5
Sound power level Cooling dBA 65 70.0 70.0 69.0
  Heating dBA   70.0 70.0 69.0
Sound pressure level Cooling Nom. dBA 49 53 54 53
  Heating Nom. dBA 51 57 58 54
  Night quiet mode Level 1 dBA   49 49 49
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 2.75 2.9 2.9 4.0
  Charge TCO2Eq 5.7 6.05 6.05 8.35
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52
  Gas OD mm 15.9 15.9 15.9 15.9
  Piping length OU - IU Max. m 50 50 50 50
    System Equivalent m 70 70 70 70
      Chargeless m 30 30 30 30
  Additional refrigerant charge kg/m See installation manual See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 15 30.0 30.0 30.0
    IU - IU Max. m 0.5 0.5 0.5 0.5
Standard Accessories Tie-wraps 2 2 2 2
  Installation manual 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Current - 50Hz Maximum fuse amps (MFA) A 20 40 40 40
Notes (1) - See separate drawing for electrical data (1) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (1) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (1) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.
  (2) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (2) - Ssc: Short-circuit power (2) - Ssc: Short-circuit power (2) - Ssc: Short-circuit power
  (3) - Short-circuit power (3) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (3) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (3) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  (4) - Contains fluorinated greenhouse gases (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data
    (5) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (5) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (5) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A