|
RZQSG100L8Y1B |
RZQSG125L8Y1B |
RZQSG140L7Y1B |
Dimensions |
Unit |
Height |
Mm |
990 |
990 |
1,430 |
|
|
Width |
Mm |
940 |
940 |
940 |
|
|
Depth |
Mm |
320 |
320 |
320 |
Weight |
Unit |
kg |
82.0 |
82.0 |
101.0 |
Compressor |
Type |
|
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Sound power level |
Cooling |
dBA |
70.0 |
70.0 |
69.0 |
|
Heating |
dBA |
70.0 |
70.0 |
69.0 |
Sound pressure level |
Cooling |
Nom. |
dBA |
53 |
54 |
53 |
|
Heating |
Nom. |
dBA |
57 |
58 |
54 |
|
Night quiet mode |
Level 1 |
dBA |
49 |
49 |
49 |
Refrigerant |
Type |
|
R-410A |
R-410A |
R-410A |
|
Charge |
kg |
2.9 |
2.9 |
4.0 |
|
Charge |
TCO2Eq |
6.05 |
6.05 |
8.35 |
|
GWP |
|
2,087.5 |
2,087.5 |
2,087.5 |
Piping connections |
Liquid |
OD |
Mm |
9.52 |
9.52 |
9.52 |
|
Gas |
OD |
Mm |
15.9 |
15.9 |
15.9 |
|
Piping length |
OU - IU |
Max. |
m |
50 |
50 |
50 |
|
|
System |
Equivalent |
m |
70 |
70 |
70 |
|
|
|
Chargeless |
m |
30 |
30 |
30 |
|
Additional refrigerant charge |
kg/m |
See installation manual |
See installation manual |
See installation manual |
|
Level difference |
IU - OU |
Max. |
m |
30.0 |
30.0 |
30.0 |
|
|
IU - IU |
Max. |
m |
0.5 |
0.5 |
0.5 |
Standard Accessories |
Tie-wraps |
2 |
2 |
2 |
|
Installation manual |
1 |
1 |
1 |
Power supply |
Phase |
|
3N~ |
3N~ |
3N~ |
|
Frequency |
Hz |
50 |
50 |
50 |
|
Voltage |
V |
380-415 |
380-415 |
380-415 |
Current - 50Hz |
Maximum fuse amps (MFA) |
A |
20 |
20 |
25 |
Notes |
(1) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
(1) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
(1) - PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
|
(2) - See separate drawing for electrical data |
(2) - See separate drawing for electrical data |
(2) - See separate drawing for electrical data |
|
(3) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A |
(3) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A |
(3) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A |