Specifications Table for RZAG-NV1

RZAG71N7V1B RZAG100N7V1B RZAG125N7V1B RZAG140N7V1B
Dimensions Unit Height mm 870 870 870 870
    Width mm 1,100 1,100 1,100 1,100
    Depth mm 460 460 460 460
Weight Unit kg 81 85 95 95
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -20 -20 -20 -20
      Max. °CDB 52 52 52 52
  Heating Ambient Min. °CWB -20 -20 -20 -20
      Max. °CWB 18 18 18 18
Sound power level Cooling dBA 64 66 69 70
  Heating dBA     68 (1) 71 (1)
Sound pressure level Cooling Nom. dBA 46 47 49 50
  Heating Nom. dBA 48 50 52 52
Refrigerant Type   R-32 R-32 R-32 R-32
  Charge kg 3.20 3.20 3.70 3.70
  Charge TCO2Eq 2.16 2.16 2.50 2.50
  GWP   675 675 675 675
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52
  Gas OD mm 15.9 15.9 15.9 15.9
  Piping length OU - IU Max. m 55 85 85 85
    System Equivalent m 75 100 100 100
      Chargeless m 40 40 40 40
  Additional refrigerant charge kg/m See installation manual See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 30 30 30 30
    IU - IU Max. m 0.5 0.5 0.5 0.5
Standard Accessories Tie-wraps 2 2 2 2
  Installation manual 1 1 1 1
  General safety precautions 1 1 1 1
  Peel off F-gas label 1 1 1 1
  Refrigerant label for F-gas regulation 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Current - 50Hz Maximum fuse amps (MFA) A 20 32 32 32
Notes (1) - According to ENER Lot 21 (1) - According to ENER Lot 21 (1) - According to ENER Lot 21 (1) - According to ENER Lot 21