Specifications Table for RYYQ-T

RYYQ8T7Y1B RYYQ10T7Y1B (Archived) RYYQ12T7Y1B (Archived) RYYQ14T7Y1B (Archived) RYYQ16T7Y1B (Archived) RYYQ18T7Y1B (Archived) RYYQ20T7Y1B (Archived) RYYQ22T7Y1B (Archived) RYYQ24T7Y1B (Archived) RYYQ26T7Y1B (Archived) RYYQ28T7Y1B (Archived) RYYQ30T7Y1B (Archived) RYYQ32T7Y1B (Archived) RYYQ34T7Y1B (Archived) RYYQ36T7Y1B (Archived) RYYQ38T7Y1B (Archived) RYYQ40T7Y1B (Archived) RYYQ42T7Y1B (Archived) RYYQ44T7Y1B (Archived) RYYQ46T7Y1B (Archived) RYYQ48T7Y1B (Archived) RYYQ50T7Y1B (Archived) RYYQ52T7Y1B (Archived) RYYQ54T7Y1B (Archived)
System Outdoor unit module 1               RYMQ10T RYMQ8T RYMQ12T RYMQ12T RYMQ12T RYMQ16T RYMQ16T RYMQ16T RYMQ8T RYMQ10T RYMQ10T RYMQ12T RYMQ14T RYMQ16T RYMQ16T RYMQ16T RYMQ18T
  Outdoor unit module 2               RYMQ12T RYMQ16T RYMQ14T RYMQ16T RYMQ18T RYMQ16T RYMQ18T RYMQ20T RYMQ10T RYMQ12T RYMQ16T RYMQ16T RYMQ16T RYMQ16T RYMQ16T RYMQ18T RYMQ18T
  Outdoor unit module 3                               RYMQ20T RYMQ18T RYMQ16T RYMQ16T RYMQ16T RYMQ16T RYMQ18T RYMQ18T RYMQ18T
Recommended combination   4 x FXMQ63P7VEB 6 x FXMQ50P7VEB 1 x FXMQ50P7VEB + 5 x FXMQ63P7VEB 4 x FXMQ63P7VEB + 2 x FXMQ80P7VEB 3 x FXMQ50P7VEB + 5 x FXMQ63P7VEB 2 x FXMQ50P7VEB + 6 x FXMQ63P7VEB 6 x FXMQ50P7VEB + 4 x FXMQ63P7VEB 4 x FXMQ50P7VEB + 4 x FXMQ63P7VEB + 2 x FXMQ80P7VEB 7 x FXMQ50P7VEB + 5 x FXMQ63P7VEB 6 x FXMQ50P7VEB + 4 x FXMQ63P7VEB + 2 x FXMQ80P7VEB 9 x FXMQ50P7VEB + 5 x FXMQ63P7VEB 8 x FXMQ63P7VEB + 4 x FXMQ80P7VEB 3 x FXMQ50P7VEB + 9 x FXMQ63P7VEB + 2 x FXMQ80P7VEB 2 x FXMQ50P7VEB + 10 x FXMQ63P7VEB + 2 x FXMQ80P7VEB 6 x FXMQ50P7VEB + 10 x FXMQ63P7VEB 9 x FXMQ50P7VEB + 9 x FXMQ63P7VEB 12 x FXMQ63P7VEB + 4 x FXMQ80P7VEB 6 x FXMQ50P7VEB + 8 x FXMQ63P7VEB + 4 x FXMQ80P7VEB 1 x FXMQ50P7VEB + 13 x FXMQ63P7VEB + 4 x FXMQ80P7VEB 12 x FXMQ63P7VEB + 6 x FXMQ80P7VEB 3 x FXMQ50P7VEB + 13 x FXMQ63P7VEB + 4 x FXMQ80P7VEB 6 x FXMQ50P7VEB + 14 x FXMQ63P7VEB + 2 x FXMQ80P7VEB 9 x FXMQ50P7VEB + 15 x FXMQ63P7VEB
Continuous heating   Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes
Cooling capacity Prated,c kW   28.0 (1) 33.5 (1) 40.0 (1) 45.0 (1) 50.4 (1) 52.0 (1) 61.5 (1) 67.4 (1) 73.5 (1) 78.5 (1) 83.9 (1) 90.0 (1) 95.4 (1) 97.0 (1) 102.4 (1) 111.9 (1) 118.0 (1) 123.5 (1) 130.0 (1) 135.0 (1) 140.4 (1) 145.8 (1) 151.2 (1)
  Nom. Eurovent kW 22.4 (27)                                              
Heating capacity Prated,h kW   16.0 18.4 20.6 23.2 27.9 31.0 34.4 36.9 37.1 39.7 44.4 46.4 51.1 54.2 58.2 58.9 60.9 62.9 67.0 69.6 74.3 79.0 83.7
  Nom. Eurovent kW 22.40 (28)                                              
Power input - 50Hz Cooling Nom. Eurovent kW 4.47 (27)                                              
  Heating Nom. Eurovent kW 4.47 (28)                                              
COP at nom. capacity Eurovent kW/kW 5.01 (28)                                              
SCOP   3.8 3.8 3.5 3.5 3.6 3.7 3.8 3.7 3.7 3.6 3.5 3.5 3.6 3.7 3.7 3.7 3.7 3.7 3.5 3.5 3.6 3.6 3.6
SEER   5.6 5.5 5.7 5.5 5.5 5.3 5.4 5.5 5.6 5.5 5.5 5.5 5.5 5.4 5.4 5.5 5.5 5.5 5.6 5.5 5.5 5.5 5.5
Space cooling A Condition (35°C - 27/19) EERd   2.7 2.6 2.6 2.1 2.1 1.9 2.6 2.2 2.6 2.3 2.2 2.1 2.1 2.0 2.2 2.3 2.3 2.2 2.3 2.1 2.1 2.1 2.1
    Pdc kW   28.0 33.5 40.0 45.0 50.4 52.0 61.5 67.4 73.5 78.5 83.9 90.0 95.4 97.0 102.4 111.9 118.0 123.5 130.0 135.0 140.4 145.8 151.2
  B Condition (30°C - 27/19) EERd   4.4 4.2 4.3 4.0 3.7 3.6 4.3 4.0 4.2 4.0 3.9 4.0 3.8 3.8 3.9 4.0 4.1 4.0 4.0 4.0 3.9 3.8 3.7
    Pdc kW   20.6 24.7 29.5 33.2 37.1 38.3 45.3 49.7 54.2 57.8 61.8 66.3 70.3 71.5 75.5 82.4 86.9 91.0 95.8 99.5 103.4 107.4 111.4
  C Condition (25°C - 27/19) EERd   6.7 6.6 7.0 6.8 6.7 6.6 6.6 6.7 6.8 6.7 6.7 6.8 6.8 6.7 6.6 6.7 6.8 6.8 6.9 6.8 6.8 6.8 6.7
    Pdc kW   13.3 15.9 18.9 21.3 23.9 24.6 29.1 31.9 34.8 37.2 39.7 42.6 45.2 46.0 48.5 53.0 55.9 58.5 61.6 63.9 66.5 69.1 71.6
  D Condition (20°C - 27/19) EERd   8.9 8.7 9.5 10.0 11.8 11.7 7.6 9.5 9.1 9.4 10.3 10.0 10.9 10.9 10.0 9.8 9.5 9.6 9.9 10.0 10.6 11.2 11.8
    Pdc kW   6.9 7.1 8.4 9.5 10.6 10.9 13.0 14.3 15.5 16.6 17.7 18.9 20.1 20.4 21.6 23.6 24.8 26.0 27.4 28.4 29.6 30.7 31.8
Space heating (Average climate) TBivalent COPd (declared COP)   2.0 2.1 1.9 1.7 1.8 2.0 2.1 1.8 2.0 1.9 1.9 1.7 1.8 1.9 2.1 2.0 1.8 1.8 1.8 1.7 1.8 1.8 1.8
    Pdh (declared heating cap) kW   16.0 18.4 20.6 23.2 27.9 31.0 34.4 36.9 37.1 39.7 44.4 46.4 51.1 54.2 58.2 58.9 60.9 62.9 67.0 69.6 74.3 79.0 83.7
    Tbiv (bivalent temperature) °C   -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
  TOL COPd (declared COP)   2.0 2.1 1.9 1.7 1.8 2.0 2.1 1.8 2.0 1.9 1.9 1.7 1.8 1.9 2.1 2.0 1.8 1.8 1.8 1.7 1.8 1.8 1.8
    Pdh (declared heating cap) kW   16.0 18.4 20.6 23.2 27.9 31.0 34.4 36.9 37.1 39.7 44.4 46.4 51.1 54.2 58.2 58.9 60.9 62.9 67.0 69.6 74.3 79.0 83.7
    Tol (temperature operating limit) °C   -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
  A Condition (-7°C) COPd (declared COP)   2.3 2.3 2.2 2.2 2.5 2.5 2.3 2.2 2.2 2.2 2.4 2.2 2.3 2.3 2.4 2.4 2.2 2.2 2.2 2.2 2.3 2.4 2.5
    Pdh (declared heating cap) kW   14.2 16.3 18.2 20.5 24.7 27.4 30.4 32.6 32.8 35.1 39.3 41.0 45.2 47.9 51.5 52.1 53.8 55.6 59.2 61.5 65.7 69.9 74.0
  B Condition (2°C) COPd (declared COP)   3.2 3.2 3.3 3.3 3.5 3.6 3.2 3.2 3.3 3.3 3.4 3.3 3.4 3.5 3.4 3.3 3.3 3.3 3.3 3.3 3.4 3.4 3.5
    Pdh (declared heating cap) kW   8.6 9.9 11.1 12.5 15.0 16.7 18.5 19.8 20.0 21.4 23.9 25.0 27.5 29.2 31.3 31.7 32.8 33.8 36.1 37.4 40.0 42.5 45.1
  C Condition (7°C) COPd (declared COP)   6.7 7.0 5.6 5.6 4.4 4.5 6.9 6.0 5.5 5.4 4.3 5.6 4.9 4.9 5.4 5.5 6.0 6.0 5.6 5.6 5.1 4.7 4.4
    Pdh (declared heating cap) kW   6.5 6.4 7.1 8.0 9.7 10.7 12.9 12.8 12.8 13.7 15.4 16.0 17.7 18.8 20.1 20.4 21.1 21.9 23.2 24.1 25.7 27.3 29.0
  D Condition (12°C) COPd (declared COP)   7.7 8.0 3.9 4.1 7.0 7.0 8.0 8.4 8.0 8.0 7.0 4.1 6.9 6.9 6.7 6.7 5.7 5.8 4.0 4.1 5.6 7.0 7.1
    Pdh (declared heating cap) kW   6.1 6.2 4.0 4.1 5.8 5.9 6.2 6.6 6.2 6.2 6.8 8.3 7.9 8.3 9.0 9.1 10.3 10.3 12.3 12.4 11.4 12.1 12.9
Capacity range HP 8 10 12 14 16 18 20 22 24 26 28 30 32 34 36 38 40 42 44 46 48 50 52 54
Maximum number of connectable indoor units 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3) 64 (3)
Indoor index connection Min.   100 125.0 150.0 175.0 200.0 225.0 250.0 275.0 300.0 325.0 350.0 375.0 400.0 425.0 450.0 475.0 500.0 525.0 550.0 575.0 600.0 625.0 650.0 675.0
  Nom.   200                                              
  Max.   260 325.0 390.0 455.0 520.0 585.0 650.0 715.0 780.0 845.0 910.0 975.0 1,040.0 1,105.0 1,170.0 1,235.0 1,300.0 1,365.0 1,430.0 1,495.0 1,560.0 1,625.0 1,690.0 1,755.0
Dimensions Unit Height mm 1,685 1,685 1,685 1,685 1,685 1,685 1,685                                  
    Width mm 930 930 930 1,240 1,240 1,240 1,240                                  
    Depth mm 765 765 765 765 765 765 765                                  
Weight Unit kg 243 252 252 356 356 391 391                                  
Fan External static pressure Max. Pa 78 78 78 78 78 78 78                                  
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor                                  
Operation range Cooling Min. °CDB -5 -5.0 -5.0 -5.0 -5.0 -5.0 -5.0                                  
    Max. °CDB 43 43.0 43.0 43.0 43.0 43.0 43.0                                  
  Heating Min. °CWB -20 -20.0 -20.0 -20.0 -20.0 -20.0 -20.0                                  
    Max. °CWB 15.5 15.5 15.5 15.5 15.5 15.5 15.5                                  
Sound power level Cooling Nom. dBA 78 79.0 (4) 81.0 (4) 81.0 (4) 86.0 (4) 86.0 (4) 88.0 (4) 83.1 (4) 86.6 (4) 84.0 (4) 87.2 (4) 87.2 (4) 89.0 (4) 89.0 (4) 90.1 (4) 88.9 (4) 87.8 (4) 89.4 (4) 89.6 (4) 89.6 (4) 90.8 (4) 90.8 (4) 90.8 (4) 90.8 (4)
Sound pressure level Cooling Nom. dBA 58 58.0 (5) 61.0 (5) 61.0 (5) 64.0 (5) 65.0 (5) 66.0 (5) 62.8 (5) 65.0 (5) 64.0 (5) 65.8 (5) 66.5 (5) 67.0 (5) 67.5 (5) 68.1 (5) 67.2 (5) 67.0 (5) 67.5 (5) 68.0 (5) 68.0 (5) 68.8 (5) 69.1 (5) 69.5 (5) 69.8 (5)
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Charge kg 5.9 6.0 6.3 10.3 10.4 11.7 11.8                                  
  Charge TCO2Eq 12.3 12.5 13.2 21.5 21.7 24.4 24.6                                  
Piping connections Liquid Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 9.52 9.52 12.7 12.7 12.7 15.9 15.9 15.9 15.9 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1
  Gas Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 19.1 22.2 28.6 28.6 28.6 28.6 28.6 28.6 34.9 34.9 34.9 34.9 34.9 34.9 41.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3
  Total piping length System Actual m 1,000 (7) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6) 1,000 (6)
  Level difference OU - IU Outdoor unit in highest position m 90 (7)                                              
      Indoor unit in highest position m 90 (7)                                              
    IU - IU Max. m 30 (7)                                              
  Heat insulation   Both liquid and gas pipes                                              
Power supply Name   Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1
  Phase   3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415 380-415
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%)
  (4) - For more details on operation range see TW drawing (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates.
  (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual
  (7) - Refer to refrigerant pipe selection or installation manual (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (8) - For more details on standard accessories refer to Installation/operation manual (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
  (9) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
  (10) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (11) - Select wire size based on the value of MCA. The MCA can be regarded as the maximum running current. (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (12) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set.
  (13) - TOCA means the total value of each OC set. (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan
  (14) - FLA means the nominal running current of the fan (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%.
  (15) - In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (16) - European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature ) (16) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation funcitonality ( variable refrigerant temperature )
  (17) - European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and <= 75A per phase (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality (17) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality
  (18) - Short-circuit power (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room. (18) - Sound values are measured in a semi-anechoic room.
  (19) - system impedance (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA (19) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
  (20) - Multi combination (22~54HP) data is corresponding with the standard multi combination as mentioned on 3D079534 (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  (21) - Sound power level is an absolute value that a sound source generates. (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power (21) - Ssc: Short-circuit power
  (22) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual (22) - For detailed contents of standard accessories, see installation/operation manual
  (23) - Sound values are measured in a semi-anechoic room. (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination (23) - Multi combination (22~54HP) data is corresponding with the standard multi combination
  (24) - The STANDARD ESEER value corresponds with normal VRV4 Heat Pump operation, not taking into account advanced energy saving operation functionality                                              
  (25) - The AUTOMATIC SEER value corresponds with normal VRV4 Heat Pump operation, taking into account advanced energy saving operation functionality ( variable refrigerant temperature control operation)                                              
  (27) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified                                              
  (28) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified                                              
  (29) - Contains fluorinated greenhouse gases                                              
Standard Accessories Installation manual   1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1
  Operation manual   1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1
  Connection pipes   1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1