Specifications Table for RXYSQ-TV9

RXYSQ4T8VB9 RXYSQ5T8VB9 RXYSQ6T8VB9
Recommended combination 3 x FXSQ25A2VEB + 1 x FXSQ32A2VEB 4 x FXSQ32A2VEB 2 x FXSQ32A2VEB + 2 x FXSQ40A2VEB
Cooling capacity Prated,c kW 12.1 (1) 14.0 (1) 15.5 (1)
Heating capacity Prated,h kW 8.0 9.2 10.2
  Nom. 6°CWB kW 12.1 (2) 14.0 (2) 15.5 (2)
Power input - 50Hz Heating Nom. 6°CWB kW 2.68 (2) 3.27 (2) 3.97 (2)
COP at nom. capacity 6°CWB kW/kW 4.52 4.28 3.90
SCOP 4.4 4.6 4.9
SEER 7.0 6.8 7.0
ηs,c % 278.9 270.1 278.0
ηs,h % 171.6 182.9 192.8
Space cooling A Condition (35°C - 27/19) EERd   3.1 2.7 2.7
    Pdc kW 12.1 14.0 15.5
  B Condition (30°C - 27/19) EERd   5.3 4.9 4.9
    Pdc kW 8.9 10.3 11.4
  C Condition (25°C - 27/19) EERd   9.6 9.2 9.5
    Pdc kW 5.7 6.6 7.3
  D Condition (20°C - 27/19) EERd   14.0 15.3 16.4
    Pdc kW 4.3 4.5 4.6
Space heating (Average climate) TBivalent COPd (declared COP)   2.6 2.6 2.7
    Pdh (declared heating cap) kW 8.0 9.2 10.2
    Tbiv (bivalent temperature) °C -10 -10 -10
  TOL COPd (declared COP)   2.6 2.6 2.7
    Pdh (declared heating cap) kW 8.0 9.2 10.2
    Tol (temperature operating limit) °C -10 -10 -10
  A Condition (-7°C) COPd (declared COP)   2.9 3.0 3.1
    Pdh (declared heating cap) kW 7.0 8.1 9.0
  B Condition (2°C) COPd (declared COP)   4.3 4.5 4.7
    Pdh (declared heating cap) kW 4.3 5.0 5.5
  C Condition (7°C) COPd (declared COP)   6.0 6.4 6.8
    Pdh (declared heating cap) kW 3.4 3.5 3.6
  D Condition (12°C) COPd (declared COP)   7.3 7.9 8.5
    Pdh (declared heating cap) kW 4.1 4.1 4.3
Capacity range HP 4 5 6
Maximum number of connectable indoor units 64 (3) 64 (3) 64 (3)
Indoor index connection Min.   50.0 62.5 70.0
  Max.   130.0 162.5 182.0
Dimensions Unit Height mm 1,345 1,345 1,345
    Width mm 900 900 900
    Depth mm 320 320 320
Weight Unit kg 104 104 104
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Min. °CDB -5.0 -5.0 -5.0
    Max. °CDB 46.0 46.0 46.0
  Heating Min. °CWB -20.0 -20.0 -20.0
    Max. °CWB 15.5 15.5 15.5
Sound power level Cooling Nom. dBA 68.0 (4) 69.0 (4) 70.0 (4)
Sound pressure level Cooling Nom. dBA 50.0 (5) 51.0 (5) 51.0 (5)
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
  Charge kg 3.6 3.6 3.6
  Charge TCO2Eq 7.5 7.5 7.5
Piping connections Liquid Type   Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 9.52
  Gas Type   Flare connection Flare connection Braze connection
    OD mm 15.9 15.9 19.1
  Total piping length System Actual m 300 (6) 300 (6) 300 (6)
Standard Accessories Installation manual 1 1 1
  Operation manual 1 1 1
  Connection pipes 1 1 1
Power supply Name   V1 V1 V1
  Phase   1N~ 1N~ 1N~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - Actual number of units depends on the indoor unit type (VRV DX indoor, RA DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤130%). (3) - Actual number of units depends on the indoor unit type (VRV DX indoor, RA DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤130%). (3) - Actual number of units depends on the indoor unit type (VRV DX indoor, RA DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤130%).
  (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates.
  (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual
  (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
  (9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (9) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (11) - TOCA means the total value of each OC set. (11) - TOCA means the total value of each OC set. (11) - TOCA means the total value of each OC set.
  (12) - FLA means the nominal running current of the fan (12) - FLA means the nominal running current of the fan (12) - FLA means the nominal running current of the fan
  (13) - The automatic ESEER value corresponds with normal VRV IV-S heat pump operation, including the advanced energy saving functionality (variable refrigerant temperature control). (13) - The automatic ESEER value corresponds with normal VRV IV-S heat pump operation, including the advanced energy saving functionality (variable refrigerant temperature control). (13) - The automatic ESEER value corresponds with normal VRV IV-S heat pump operation, including the advanced energy saving functionality (variable refrigerant temperature control).
  (14) - The standard ESEER value corresponds with normal VRV IV-S heat pump operation, not taking into account the advanced energy saving functionality. (14) - The standard ESEER value corresponds with normal VRV IV-S heat pump operation, not taking into account the advanced energy saving functionality. (14) - The standard ESEER value corresponds with normal VRV IV-S heat pump operation, not taking into account the advanced energy saving functionality.
  (15) - Sound values are measured in a semi-anechoic room. (15) - Sound values are measured in a semi-anechoic room. (15) - Sound values are measured in a semi-anechoic room.
  (16) - Maximum allowable voltage range variation between phases is 2%. (16) - Maximum allowable voltage range variation between phases is 2%. (16) - Maximum allowable voltage range variation between phases is 2%.
  (17) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (17) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (17) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual (18) - For detailed contents of standard accessories, see installation/operation manual
  (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  (20) - Ssc: Short-circuit power (20) - Ssc: Short-circuit power (20) - Ssc: Short-circuit power