Specifications Table for RXYCQ-A

RXYCQ8A7Y1B RXYCQ10A7Y1B RXYCQ12A7Y1B RXYCQ14A7Y1B RXYCQ16A7Y1B RXYCQ18A7Y1B RXYCQ20A7Y1B
Capacity range HP 8 10 12 14 16 18 20
Maximum number of connectable indoor units 64 64 64 64 64 64 64
Indoor index connection Min.   100 125 150 175 200 225 250
  Nom.   200 250 300 350 400 450 500
  Max.   200 250 360 420 480 540 600
Dimensions Unit Height mm 1,680 1,680 1,680 1,680 1,680 1,680 1,680
    Width mm 635 930 930 930 1,240 1,240 1,240
    Depth mm 765 765 765 765 765 765 765
Weight Unit kg 159 187 240 240 316 316 324
Fan External static pressure Max. Pa 78 78 78 78 78 78 78
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
Operation range Cooling Min. °CDB -5 -5 -5 -5 -5 -5 -5
    Max. °CDB 43 43 43 43 43 43 43
  Heating Min. °CWB -20 -20 -20 -20 -20 -20 -20
    Max. °CWB 15.5 15.5 15.5 15.5 15.5 15.5 15.5
Sound power level Cooling Nom. dBA 78 81 81 81 86 86 88
Sound pressure level Cooling Nom. dBA 58 59 61 61 64 65 66
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Charge kg 6.2 7.7 8.4 8.6 11.3 11.5 11.7
  Charge TCO2Eq 12.9 16.1 17.5 18 23.6 24 24.4
Piping connections Liquid Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 9.52 9.52 9.52 12.7 12.7 12.7 15.9
  Gas Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 15.9 19.1 22.2 28.6 28.6 28.6 28.6
  Total piping length System Actual m 300 300 300 300 300 300 300
  Level difference OU - IU Outdoor unit in highest position m 30 30 30 30 30 30 30
    IU - IU Max. m 15 15 15 15 15 15 15
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Standard Accessories Installation manual 1 1 1 1 1 1 1
  Operation manual 1 1 1 1 1 1 1
  Connection pipes 4 4 4 4 4 4 4
Power supply Name   Y1 Y1 Y1 Y1 Y1 Y1 Y1
  Phase   3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 380-415 380-415 380-415 380-415 380-415 380-415 380-415
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high.
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high. (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m; indoor unit fan speed: high.
  (3) - Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 120%) (3) - Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 120%) (3) - Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 120%) (3) - Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 120%) (3) - Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 120%) (3) - Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 120%) (3) - Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 120%)
  (4) - The maximum capacities for RXYCQ8A7Y1B and RXYCQ10A7Y1B can be up to 240 and 300 respectively if no FXFQ20/25 indoor units are present in the setup. (4) - The maximum capacities for RXYCQ8A7Y1B and RXYCQ10A7Y1B can be up to 240 and 300 respectively if no FXFQ20/25 indoor units are present in the setup. (4) - The maximum capacities for RXYCQ8A7Y1B and RXYCQ10A7Y1B can be up to 240 and 300 respectively if no FXFQ20/25 indoor units are present in the setup. (4) - The maximum capacities for RXYCQ8A7Y1B and RXYCQ10A7Y1B can be up to 240 and 300 respectively if no FXFQ20/25 indoor units are present in the setup. (4) - The maximum capacities for RXYCQ8A7Y1B and RXYCQ10A7Y1B can be up to 240 and 300 respectively if no FXFQ20/25 indoor units are present in the setup. (4) - The maximum capacities for RXYCQ8A7Y1B and RXYCQ10A7Y1B can be up to 240 and 300 respectively if no FXFQ20/25 indoor units are present in the setup. (4) - The maximum capacities for RXYCQ8A7Y1B and RXYCQ10A7Y1B can be up to 240 and 300 respectively if no FXFQ20/25 indoor units are present in the setup.
  (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound power level is an absolute value that a sound source generates. (5) - Sound power level is an absolute value that a sound source generates.
  (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (6) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (7) - Sound values are measured in a semi-anechoic room. (7) - Sound values are measured in a semi-anechoic room. (7) - Sound values are measured in a semi-anechoic room. (7) - Sound values are measured in a semi-anechoic room. (7) - Sound values are measured in a semi-anechoic room. (7) - Sound values are measured in a semi-anechoic room. (7) - Sound values are measured in a semi-anechoic room.
  (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual (8) - Refer to refrigerant pipe selection or installation manual
  (9) - For detailed contents of standard accessories see Installation manual. (9) - For detailed contents of standard accessories see Installation manual. (9) - For detailed contents of standard accessories see Installation manual. (9) - For detailed contents of standard accessories see Installation manual. (9) - For detailed contents of standard accessories see Installation manual. (9) - For detailed contents of standard accessories see Installation manual. (9) - For detailed contents of standard accessories see Installation manual.
  (10) - RLA is based on nominal conditions (10) - RLA is based on nominal conditions (10) - RLA is based on nominal conditions (10) - RLA is based on nominal conditions (10) - RLA is based on nominal conditions (10) - RLA is based on nominal conditions (10) - RLA is based on nominal conditions
  (11) - MSC means the maximum current during start up of the compressor (11) - MSC means the maximum current during start up of the compressor (11) - MSC means the maximum current during start up of the compressor (11) - MSC means the maximum current during start up of the compressor (11) - MSC means the maximum current during start up of the compressor (11) - MSC means the maximum current during start up of the compressor (11) - MSC means the maximum current during start up of the compressor
  (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (12) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (13) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (14) - TOCA means the total value of each OC set. (14) - TOCA means the total value of each OC set. (14) - TOCA means the total value of each OC set. (14) - TOCA means the total value of each OC set. (14) - TOCA means the total value of each OC set. (14) - TOCA means the total value of each OC set. (14) - TOCA means the total value of each OC set.
  (15) - FLA means the nominal running current of the fan (15) - FLA means the nominal running current of the fan (15) - FLA means the nominal running current of the fan (15) - FLA means the nominal running current of the fan (15) - FLA means the nominal running current of the fan (15) - FLA means the nominal running current of the fan (15) - FLA means the nominal running current of the fan
  (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (16) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (17) - Maximum allowable voltage range variation between phases is 2%. (17) - Maximum allowable voltage range variation between phases is 2%. (17) - Maximum allowable voltage range variation between phases is 2%. (17) - Maximum allowable voltage range variation between phases is 2%. (17) - Maximum allowable voltage range variation between phases is 2%. (17) - Maximum allowable voltage range variation between phases is 2%. (17) - Maximum allowable voltage range variation between phases is 2%.
  (17) - Contains fluorinated greenhouse gases (17) - Contains fluorinated greenhouse gases (17) - Contains fluorinated greenhouse gases (17) - Contains fluorinated greenhouse gases (17) - Contains fluorinated greenhouse gases (17) - Contains fluorinated greenhouse gases (17) - Contains fluorinated greenhouse gases
  (18) - In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. (18) - In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. (18) - In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. (18) - In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. (18) - In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. (18) - In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. (18) - In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value.
  (19) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (19) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (19) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (19) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (19) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (19) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A (19) - EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A
  (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (20) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  (21) - Short-circuit power (21) - Short-circuit power (21) - Short-circuit power (21) - Short-circuit power (21) - Short-circuit power (21) - Short-circuit power (21) - Short-circuit power
  (22) - system impedance (22) - system impedance (22) - system impedance (22) - system impedance (22) - system impedance (22) - system impedance (22) - system impedance
  (23) - For RXYCQ8 and RXYCQ10 MSC ≤ MCA (23) - For RXYCQ8 and RXYCQ10 MSC ≤ MCA (23) - For RXYCQ8 and RXYCQ10 MSC ≤ MCA (23) - For RXYCQ8 and RXYCQ10 MSC ≤ MCA (23) - For RXYCQ8 and RXYCQ10 MSC ≤ MCA (23) - For RXYCQ8 and RXYCQ10 MSC ≤ MCA (23) - For RXYCQ8 and RXYCQ10 MSC ≤ MCA