Specifications Table for RXTM-R

RXTM30R2V1B RXTM40R2V1B
Dimensions Unit Height mm 551 551
    Width mm 763 763
    Depth mm 312 312
Weight Unit kg 38 38
Fan motor Speed Cooling Super low rpm 450 360
    Heating Super low rpm 360 360
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10 -10
      Max. °CDB 46 46
  Heating Ambient Min. °CWB -25 -25
      Max. °CWB 18 18
Sound pressure level Cooling Nom. dBA 48 48
  Heating Nom. dBA 49 49
Refrigerant Type   R-32 R-32
  Charge kg 1.1 1.1
  GWP   675 675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15 15
Standard Accessories Installation manual 1 1
  Refrigerant charge label 1 1
  Multilingual fluorinated greenhouse gases labels 1 1
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data