Specifications Table for RXN-MB9

RXN25MV1B9 RXN35MV1B9 RXN50MV1B9 RXN60MV1B9
Dimensions Unit Height mm 550 550 753 753
    Width mm 658 658 855 855
    Depth mm 289 289 328 328
Weight Unit kg 31 31 44 44
Compressor Type   Hermetic swing Hermetic swing Hermetic swing Hermetic swing
Sound pressure level Cooling Nom. dBA 45 46 51 51
  Heating Nom. dBA 45 46 51 51
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 1.00 1.00 1.45 1.45
  Charge TCO2Eq 2.1 2.1 3 3
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
  (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice. (2) - All specifications are subjected to change by the manufacturer without prior notice.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases