Specifications Table for RXMLQ-T

RXMLQ8T7Y1B
Dimensions Unit Height mm 1,685
    Width mm 1,240
    Depth mm 765
Weight Unit kg 302
Fan External static pressure Max. Pa 78
Compressor Type   Hermetically sealed scroll compressor
Operation range Cooling Min. °CDB -5
    Max. °CDB 43
  Heating Min. °CWB -25
    Max. °CWB 16
Sound power level Cooling Nom. dBA 75.0 (4)
Sound pressure level Cooling Nom. dBA 55.0 (5)
Refrigerant Type   R-410A
  GWP   2,087.5
  Charge kg 11.8
  Charge TCO2Eq 24.6
Piping connections Liquid Type   Braze connection
    OD mm 9.52
  Gas Type   Braze connection
    OD mm 19.1
  Total piping length System Actual m 500 (6)
  Level difference OU - IU Outdoor unit in highest position m 50
      Indoor unit in highest position m 40
    IU - IU Max. m 30
Standard Accessories Installation manual 1
  Operation manual 2
  Connection pipes 25
Power supply Name   Y1
  Phase   3N~
  Frequency Hz 50
  Voltage V 380-415
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%)
  (4) - Sound power level is an absolute value that a sound source generates.
  (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (6) - Refer to refrigerant pipe selection or installation manual
  (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
  (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
  (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (12) - TOCA means the total value of each OC set.
  (13) - FLA means the nominal running current of the fan