Specifications Table for RXM-M9

RXM20M3V1B9 RXM25M3V1B9 RXM35M3V1B9 RXM42M3V1B9 (Archived) RXM50M3V1B9 (Archived) RXM60M3V1B9 (Archived)
Dimensions Unit Height mm 550 550 550 735 735 735
    Width mm 765 765 765 825 825 825
    Depth mm 285 285 285 300 300 300
Weight Unit kg 32 32 32 47 47 47
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Sound pressure level Cooling Nom. dBA 46 46 49 48 48 48
  Heating Nom. dBA 47 47 49 48 49 49
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.76 0.76 0.76 1.30 1.40 1.45
  Charge TCO2Eq 0.52 0.52 0.52 0.88 0.95 0.98
  GWP   675.0 675.0 675.0 675 675 675
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15.0 15.0 15.0 20 20 20
Standard Accessories Drain plug 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases