|
RXL25M3V1B |
RXL35M3V1B |
Dimensions |
Unit |
Height |
Mm |
550 |
550 |
|
|
Width |
Mm |
858 |
858 |
|
|
Depth |
Mm |
330 |
330 |
Weight |
Unit |
kg |
40 |
40 |
Compressor |
Type |
|
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Fan |
Air flow rate |
Cooling |
Super low |
cfm |
1,080 |
1,080 |
|
|
Heating |
Super low |
cfm |
960 |
960 |
Sound pressure level |
Cooling |
High |
dBA |
48 |
48 |
|
|
Low |
dBA |
44 |
44 |
|
Heating |
High |
dBA |
49 |
49 |
|
|
Low |
dBA |
45 |
45 |
Refrigerant |
Type |
|
R-410A |
R-410A |
|
Charge |
kg |
1 |
1 |
|
Charge |
TCO2Eq |
2.1 |
2.1 |
|
GWP |
|
2,087.5 |
2,087.5 |
Piping connections |
Additional refrigerant charge |
kg/m |
0.02 (for piping length exceeding 10m) |
0.02 (for piping length exceeding 10m) |
Standard Accessories |
Drain plug |
1 |
1 |
|
Installation manual |
1 |
1 |
Power supply |
Phase |
|
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
220-240 |
220-240 |
Notes |
(1) - Contains fluorinated greenhouse gases |
(1) - Contains fluorinated greenhouse gases |